|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PT78HT200 is a series of fixed output, wide-input range, 3-terminal Integrated Switching Regulators (ISRs). These ISRs have a maximum output current of 2A. The output voltage is also laser trimmed for high accuracy. Features include excellent line and load regulation, internal short-circuit and over-temperature protection. The PT78HT200 series is available in three package outlines, including horizontal SMD. Their small size and output voltage selection makes these regulators ideal for use in a variety of applications. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PT78HT208H | ACTIVE | -40 to 85 | 10.80 | 1ku | SIP MODULE (EFA) | 3 | 25 | Purchase Samples | ||
| PT78HT208S | ACTIVE | -40 to 85 | 10.80 | 1ku | SIP MODULE (EFC) | 3 | 25 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:39 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPT78HT208H | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksPT78HT208S | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PT78HT208H | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PT78HT208S | Pb-Free (RoHS) | Call TI | Level-1-215C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PT78HT208 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH08080W | 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT78ST105 | 5Vout 1.5Amp Wide-Input Positive Step-Down ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78060W | 3-A, Wide-Input, Adjustable Switching Regulator Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT78HT205 | 5Vout 2Amp Wide-Input Positive Step-Down ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT78HT233 | 3.3Vout 2Amp Wide-Input Positive Step-Down ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT78HT253 | 5.25Vout 2Amp Wide-Input Positive Step-Down ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number