PT78NR100 Status: ACTIVE

Wide Input Plus to Minus Voltage ISR Family


      
         
Alert me about changes<br/>to this product


 PT78NR103 PT78NR105 PT78NR106 PT78NR107 PT78NR108 PT78NR109 PT78NR112 PT78NR115 PT78NR152 
Vin(Min)(V)7  7  7  7  7  7  7  7  7  
Vin(Max)(V)25  25  21  21  21  21  18  15  25  
Vout(V)-3  -5  -6  -7  -8  -9  -12  -15  -5.2  
Vout(Min)(V)-3  -5  -6  -7  -8  -9  -12  -15  -5.2  
Vout(Max)(V)-3  -5  -6  -7  -8  -9  -12  -15  -5.2  
Iout(Max)(A)1  1  0.8  0.55  0.55  0.55  0.4  0.3  1  
Pin/Package3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  3SIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 Samples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not AvailableSamples Not Available
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PT78NR105: (-)5Vout 1Amp Wide-Input Plus to Minus Voltage ISR
  • PT78NR103: (-)3Vout 1Amp Wide-Input Plus to Minus Voltage ISR
  • PT78HT253: 5.25Vout 2Amp Wide-Input Positive Step-Down ISR
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS61170: 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package

More Related Products

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PT78NR105 (-)5Vout 1Amp Wide-Input Plus to Minus Voltage ISR PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PT78NR103 (-)3Vout 1Amp Wide-Input Plus to Minus Voltage ISR PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PT78HT253 5.25Vout 2Amp Wide-Input Positive Step-Down ISR PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PT78ST100 2A Wide Input Positive Step-Down ISR Family PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PT78ST105 5Vout 1.5Amp Wide-Input Positive Step-Down ISR PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020A 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PT78HT205 5Vout 2Amp Wide-Input Positive Step-Down ISR PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here