PTB48540 Status: ACTIVE

10-W Power-Over-Ethernet Isolated Power Module Family


      
         
Alert me about changes<br/>to this product


 PTB48540A PTB48540B PTB48540C 
Vin(Min)(V)36  36  36  
Vin(Max)(V)57  57  57  
PO(W)10  10  10  
VO(V)5  3.3  12  
Pin/Package13DIP MODULE  13DIP MODULE  13DIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTB48540A: 5 V, 10-W Power-Over-Ethernet Power Module
  • PTB48540C: 12 V, 10-W Power-Over-Ethernet Power Module
    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTB48540 Help

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTB48540A 5 V, 10-W Power-Over-Ethernet Power Module ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PTB48540C 12 V, 10-W Power-Over-Ethernet Power Module ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here