|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The PTB48560x is a series of 30-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office (CO) supply. Housed in a 1×2 package, each model has a wide-adjust output voltage that can be set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V. The PTB48560 series incorporates Auto-Track, a feature that simplifies the power-up sequencing of multiple power modules and operates from the same intermediate bus. During a power-up cycle, modules with this feature have the capability of following a common ramp voltage applied to an input called Track. The PTB48560 series is specifically designed to control the Track voltage of any number of nonisolated downstream modules powered from its output. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTB48560AAH | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERW) | 11 | 12 | |||
| PTB48560AAS | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERY) | 11 | 12 | |||
| PTB48560AAZ | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERY) | 11 | 12 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:39 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksPTB48560AAH | |||
| Americas | Arrow | 12 | |
| Europe | Avnet-SILICA | 8 | |
| Worldwide | DigiKey | 14 | |
| TI Lead Time*: 12 WeeksPTB48560AAS | |||
| Worldwide | DigiKey | 2 | |
| TI Lead Time*: 8 WeeksPTB48560AAZ | |||
| Americas | Avnet | >1k | |
| Asia | WPI | 28 | |
| Worldwide | DigiKey | 15 | |
| Mouser Electronics | 24 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTB48560AAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTB48560AAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTB48560AAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTB48560A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number