|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The PTB48560x is a series of 30-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office (CO) supply. Housed in a 1×2 package, each model has a wide-adjust output voltage that can be set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V. The PTB48560 series incorporates Auto-Track, a feature that simplifies the power-up sequencing of multiple power modules and operates from the same intermediate bus. During a power-up cycle, modules with this feature have the capability of following a common ramp voltage applied to an input called Track. The PTB48560 series is specifically designed to control the Track voltage of any number of nonisolated downstream modules powered from its output. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTB48560CAH | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERW) | 11 | 12 | |||
| PTB48560CAS | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERY) | 11 | 12 | |||
| PTB48560CAZ | ACTIVE | -40 to 85 | 31.25 | 1ku | DIP MODULE (ERY) | 11 | 12 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTB48560CAH | |||
| Americas | Rochester Electronics | 4 | |
| TI Lead Time*: 8 WeeksPTB48560CAS | |||
| Americas | Rochester Electronics | 29 | |
| Asia | WPI | 12 | |
| Worldwide | DigiKey | 15 | |
| TI Lead Time*: 8 WeeksPTB48560CAZ | |||
| Americas | Arrow | 283 | |
| Avnet | 88 | ||
| Worldwide | DigiKey | 14 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTB48560CAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTB48560CAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTB48560CAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTB48560C 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTB48540A | 5 V, 10-W Power-Over-Ethernet Power Module | ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT | TI customers also evaluated this product. |
| PTB48511B | 72-W +/- 12-V, Dual Complementary-Output DC/DC Converter with OVP | ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT | TI customers also evaluated this product. |
| PT4124 | 15Vout 20W 48V-Input Isolated DC-DC Converter | ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT | TI customers also evaluated this product. |
| PTN78020A | 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN04050C | 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS61170 | 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| PTN78020W | 6-A Wide-Input Voltage Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| PT4143 | 12V, 1.6A 20W Isolated DC-DC Converter | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |
| TPS61080 | 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| PTR08060W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT4141 | 3.3V, 5A 20W Isolated DC-DC Converter | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number