PTB48600A Status: ACTIVE

85 W Dual Complementary-Output DC/DC Converter


      
         
Alert me about changes<br/>to this product

 PTB48600A
Vin(Min)(V)36  
Vin(Max)(V)75  
PO(W)85  
Iout(Max)(A)8.5  
Operating Temp Range(Celsius)-40 to 85  
Regulated Outputs(#)2  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PTB48510B: 72-W +/- 12-V, Dual Complementary-Output DC/DC Converter
  • PTB48511B: 72-W +/- 12-V, Dual Complementary-Output DC/DC Converter with OVP
  • PTB48502A: 3.3/1.2-V 45-W Output, 48-V Input DC/DC Converter
  • UC3825: High Speed PWM Controller
  • UC39431: Precision Adjustable Shunt Regulator
  • TL783: 3 Pin 750mA Adjustable Positive Voltage Regulator with 125VIN

Product Information

Features

  • Dual Complementary Outputs (±5 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Over-Current Protection
  • Over-Temperature Shutdown
  • Under-Voltage Lockout
  • Temp Range: –40 to +85°C
  • Fixed Frequency Operation
  • Synchronizes with PTB4850x
  • Powers line driver ICs for AC-7 and other xDSL chipsets
  • Safety Approvals: (Pending)
       EN60950
       UL/cUL60950

Description

The PTB48600A is one of a series of isolated DC/DC converter modules that provide a pair of complementary supply voltages for powering line-driver ICs in xDSL telecom applications. These modules operate from a standard telecom (-48 V) central office supply and can provide up to a 85 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver ICs for the AC-7 ADSL chipset. It will also power any other applications that require a complementary supply with relatively balanced loads. The two compliementary outputs can also be configured as a single output of twice the voltage magnitude. As an example, the outputs of a PTB48600A can be adjusted up to ±6 V, and configured as a single 12-V output.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTB48600AAHACTIVE-40 to 8552.50 | 1kuDIP MODULE (ERT) | 8 9 Download CAD Format for this Symbol
PTB48600AASACTIVE-40 to 8552.50 | 1kuDIP MODULE (ERU) | 8 9 Download CAD Format for this Symbol
PTB48600AAZACTIVE-40 to 8552.50 | 1kuDIP MODULE (ERU) | 8 9 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTB48600AAH
WorldwideDigiKey 15
TI Lead Time*: 8 WeeksPTB48600AAS
AmericasRochester Electronics 18
WorldwideDigiKey 8
TI Lead Time*: 8 WeeksPTB48600AAZ
AmericasRochester Electronics 3
WorldwideDigiKey 19
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTB48600AAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTB48600AAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTB48600AAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTB48600A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTB48510B 72-W +/- 12-V, Dual Complementary-Output DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PTB48511B 72-W +/- 12-V, Dual Complementary-Output DC/DC Converter with OVP ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PTB48502A 3.3/1.2-V 45-W Output, 48-V Input DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
UC3825 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
UC39431 Precision Adjustable Shunt Regulator POWER SUPPLY SUPPORT-FEEDBACK SIGNAL GENERATORS TI customers also evaluated this product.
TL783 3 Pin 750mA Adjustable Positive Voltage Regulator with 125VIN LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLC5917 8-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL430 Adjustable Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here