|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTB78520W is a 20-A rated, wide-input (18-60 V) isolated DC/DC converter that incorporates Auto-Track power-up sequencing. This allows these modules to simultaneously power up with any other downstream non-isolated, Auto-Track compliant module. The PTB78520W module provides two outputs, each regulated to the same voltage. During power up, the voltage at VO Bus rises first, allowing this output to provide input power to any downstream non-isolated module. The voltage from VO Seq is then allowed to rise simultaneously, under the control of Auto-Track, along with the outputs from the downstream modules. Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB78520W includes many features expected of high-performance DC/DC converter modules. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTB78520WAD | ACTIVE | 77.50 | 1ku | DIP MODULE (ERP) | 10 | 9 | Purchase Samples | |||
| PTB78520WAH | ACTIVE | -40 to 85 | 77.50 | 1ku | DIP MODULE (ERP) | 10 | 9 | |||
| PTB78520WAS | ACTIVE | -40 to 85 | 77.50 | 1ku | DIP MODULE (ERQ) | 10 | 9 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTB78520WAD | |||
| Americas | Rochester Electronics | 27 | |
| TI Lead Time*: 8 WeeksPTB78520WAH | |||
| Worldwide | DigiKey | 2 | |
| TI Lead Time*: 8 WeeksPTB78520WAS | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTB78520WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTB78520WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTB78520WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTB78520W 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTB78560C | 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |
| PTB78560A | 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |
| PTN78020W | 6-A Wide-Input Voltage Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number