|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
POWERTRAIN Is a trademark of Texas Instruments Description
The PTD08A010W is a high-performance 10-A rated, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI's UCD7230 MOSFET driver IC. The PTD08A010W must be used in conjunction with a digital power controller such as the UCD9240 or UCD9110 family. The PTD08A010W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution. Operating from an input voltage range of 4.75 V to 14 V, the PTD08A010W provides step-down power conversion to a wide range of output voltages from, 0. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| PTD08A010WAD | ACTIVE | -40 to 85 | 8.50 | 1ku | DIP MODULE-TH (EGS) | 12 | 36 | TIW TRAY | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksPTD08A010WAD | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTD08A010WAD | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTD08A010W 
| Part # | Name | Product Family | Comments |
| UCD9240 | Digital Point of Load System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS - FUSION DIGITAL POWER(TM) CONTROLLERS | Together (UCD9240) digital power controller & (PTD08A010W) PowerTrain modules form a sophisticated, robust, and easily configured power management solution |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PTD08A020W | 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTR08100W | 10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTD08A006W | 6A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| UCD9240 | Digital Point of Load System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |
| UCD7230 | Digital Power Compatible Synchronous Buck Driver | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS | TI customers also evaluated this product. |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCD9220 | Digital PWM System Controller | FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS | TI customers also evaluated this product. |

Most Popular Tags for PTD08A010W: