PTD08A020W Status: ACTIVE

20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module


      
         
Alert me about changes<br/>to this product

 PTD08A006W PTD08A010W PTD08A015W PTD08A020W
Vin(Min)(V)4.75  4.75  4.75  4.75  
Vin(Max)(V)14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  
Vout(Max)(V)3.6  3.6  3.6  3.6  
Iout(Max)(A)6  10  15  20  
Pin/Package12DIP MODULE-TH  12DIP MODULE-TH  12DIP MODULE-TH  12DIP MODULE-TH  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventory Not AvailableInventory

Customers Who Evaluated This Product Also Evaluated

  • PTD08A010W: 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module
  • PTH08T210W: 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans
  • PTH08T250W: 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • UCD9240: Digital Point of Load System Controller
  • UCD7230: Digital Power Compatible Synchronous Buck Driver
  • UCD9220: Digital PWM System Controller

More Related Products

Product Information

Features

  • Up to 20-A Output Current
  • 4.75-V to 14-V Input Voltage
  • Programmable Wide-Output Voltage
    (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • Digital I/O
    • PWM signal
    • INHIBIT
    • Current limit flag (FAULT)
    • Sychronous Rectifier Enable (SRE)
  • Analog I/O
    • Temperature
    • Output currrent
  • Safety Agency Approvals: (Pending)
    • UL/IEC/CSA-C22.2 60950-1
  • Operating Temperature: -40°C to 85°C
  • APPLICATIONS
    • Digital Power Systems
      using UCD92XX Digital Controllers

Description

The PTD08A020W is a high-performance 20-A rated, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI's UCD7230 MOSFET driver IC. The PTD08A020W must be used in conjunction with a digital power controller such as the UCD9240 or UCD9110 family. The PTD08A020W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution.

Operating from an input voltage range of 4.75 V to 14 V, the PTD08A020W provides step-down power conversion to a wide range of output voltages from, 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
PTD08A020WADACTIVE-40 to 8512.90 | 1kuDIP MODULE-TH (EGP) | 12 42 | TIW TRAY

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTD08A020WAD
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTD08A020WAD  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTD08A020W Help

Datasheet

Selection Guides

Part # Name Product Family Comments
UCD9240   Digital Point of Load System Controller   FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS - FUSION DIGITAL POWER(TM) CONTROLLERS   Together (UCD9240) digital power controller & (PTD08A020W) PowerTrain modules form a sophisticated, robust, and easily configured power management solution    
Customers Who Evaluated This Product Also Evaluated...
PTD08A010W 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05T210W 30-A, 4.5V to 5.5V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTD08A006W 6A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
UCD9240 Digital Point of Load System Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
UCD7230 Digital Power Compatible Synchronous Buck Driver FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
UCD9220 Digital PWM System Controller FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROLLERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here