|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTEA series of power modules are single-output isolated DC/DC converters, housed in an industry standard 1/8thbrick package. These modules are rated up to 66 W with a maximum load current of 20 A. The PTEA series operates from a standard 48-V telecom central office (CO) supply and occupies only 2.0 in2 of PCB area. The modules offer OEMs a compact and flexible high-output power source in an industry standard footprint. They are suitable for distributed power applications in both telecom and computing environments, and may be used for powering high-end microprocessors, DSPs, general purpose logic and analog. Features include a remote On/Off control with optional logic polarity, an undervoltage lockout (UVLO), a differential remote sense, and an industry standard output voltage adjustment using an external resistor. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| PTEA420025N2AD | ACTIVE | -40 to 85 | 26.50 | 1ku | DIP MODULE (EAW) | 8 | 15 | TIW TRAY | |
| PTEA420025P2AD | ACTIVE | -40 to 85 | 26.50 | 1ku | DIP MODULE (EAW) | 8 | 15 | TIW TRAY | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:39 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTEA420025N2AD | |||
| Worldwide | DigiKey | 21 | |
| TI Lead Time*: 8 WeeksPTEA420025P2AD | |||
| Worldwide | DigiKey | 6 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTEA420025N2AD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTEA420025P2AD | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTEA420025 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTEA404120 | 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter | ISOLATED DC/DC CONVERTERS-48V STANDARD PINOUT BRICK | TI customers also evaluated this product. |
| PTN78020A | 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| PTH12050Y | 6 A, 12-V Input Non-Isolated DDR/QDR Memory Bus Termination Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TS5A3166 | 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPS61025 | 3.3-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TLV5638 | 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS61041 | 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLK1211 | Gigabit Ethernet Serdes for PON | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| DAC8831 | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number