PTH03010W Status: ACTIVE

15 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module


      
         
Alert me about changes<br/>to this product

 PTH03010WPTH03020W PTH03030W PTH03050W PTH03060W 
Vin(Min)(V)2.95  2.95  2.95  2.95  2.95  
Vin(Max)(V)3.65  3.65  3.65  3.65  3.65  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)2.5  2.5  2.5  2.5  2.5  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH03050W: 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track
  • PTH03020W: 22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module
  • PTH03050Y: 6 A 3.3-V Input Bus Termination Power Module for DDR/QDR Memory

More Related Products

Product Information

Features

  • Up to 15-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 95%
  • 125 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals: UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

Description

The PTH03010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-downpowerconversion for up to 15 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03010W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series also includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH03010WADACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUH) | 10 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03010WAHACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUH) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03010WASACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUJ) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03010WASTACTIVE-40 to 8511.75 | 1kuDIP MODULE (EUJ) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03010WAZACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUJ) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03010WAZTACTIVE-40 to 8511.75 | 1kuDIP MODULE (EUJ) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH03010WAD
AmericasArrow 200
AsiaFarnell Asia 41
EuropeFarnell 39
WorldwideMouser Electronics 75
TI Lead Time*: 8 WeeksPTH03010WAH
AmericasArrow 319
Newark 16
Rochester Electronics 900
AsiaFarnell Asia 18
WPI 30
EuropeAvnet-SILICA 15
WorldwideDigiKey 123
Mouser Electronics 7
TI Lead Time*: 8 WeeksPTH03010WAS
AmericasAvnet 457
WorldwideDigiKey 17
Mouser Electronics 15
TI Lead Time*: 8 WeeksPTH03010WAST
AmericasAvnet 500
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH03010WAZ
AmericasRochester Electronics 29
WorldwideDigiKey 5
TI Lead Time*: 8 WeeksPTH03010WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH03010WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03010WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03010WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03010WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03010WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH03010WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH03010W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH03050W 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03020W 22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03050Y 6 A 3.3-V Input Bus Termination Power Module for DDR/QDR Memory PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here