PTH03020W Status: ACTIVE

22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module


      
         
Alert me about changes<br/>to this product

 PTH03010W PTH03020WPTH03030W PTH03050W PTH03060W 
Vin(Min)(V)2.95  2.95  2.95  2.95  2.95  
Vin(Max)(V)3.65  3.65  3.65  3.65  3.65  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)2.5  2.5  2.5  2.5  2.5  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH03010W: 15 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module
  • PTH03050W: 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track
  • PTH03050Y: 6 A 3.3-V Input Bus Termination Power Module for DDR/QDR Memory

More Related Products

Product Information

Features

  • Up to 22-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • 120 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • IPC Lead Free 2
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

Description

The PTH03020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 22 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03020W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH03020WAHACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol 
PTH03020WASACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol 
PTH03020WASTACTIVE 15.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Purchase Samples
PTH03020WAZACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03020WAZTACTIVE-40 to 8515.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH03020WAH
AmericasArrow 1
Avnet 40
Rochester Electronics 82
AsiaWPI 28
EuropeAvnet-SILICA 6
WorldwideDigiKey 1
Mouser Electronics 43
TI Lead Time*: 8 WeeksPTH03020WAS
AmericasAvnet 16
Rochester Electronics 70
WorldwideDigiKey 30
Mouser Electronics 20
TI Lead Time*: 8 WeeksPTH03020WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH03020WAZ
WorldwideDigiKey 113
TI Lead Time*: 12 WeeksPTH03020WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH03020WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03020WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03020WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03020WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH03020WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH03020W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH03010W 15 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03050W 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03050Y 6 A 3.3-V Input Bus Termination Power Module for DDR/QDR Memory PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04T221W 16-A, 2.2-V to 5.5-V Input, Ceramic Cap Version, Non-Isolated, Wide-Output, Power Module w/ TurboTra PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04040W 60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03030W 30 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here