PTH03030W Status: ACTIVE

30 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module


      
         
Alert me about changes<br/>to this product

 PTH03010W PTH03020W PTH03030WPTH03050W PTH03060W 
Vin(Min)(V)2.95  2.95  2.95  2.95  2.95  
Vin(Max)(V)3.65  3.65  3.65  3.65  3.65  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)2.5  2.5  2.5  2.5  2.5  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T250W: 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH08T210W: 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans
  • PTH04040W: 60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module

More Related Products

Product Information

Features

  • Up to 30-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • 135 W/in³ Power Density
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Over-Temperature Shutdown
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950
       VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

Description

The PTH03030 is a high-current non-isolated power module from Texas Instruments. The product is characterized by high efficiencies, and up to 30 A of output current, while occupying a mere 1.64 in² of PCB area. In terms of cost, size, and performance, the PTH03030 provides OEM’s with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multi-processor systems that incorporate high-speed DSP’s, microprocessors, and ASICs.

The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 3.3-V input bus voltage. The output voltage of the PTH03030W can be set to any value over the range 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies power-up and power-down supply voltage sequencing in a system by enabling modules to track each other, or any other external voltage.

Each model also includes an on/off inhibit, output voltage adjust (trim), and margin up/down controls. An output voltage sense ensures tight load regulation, and an output over-current and thermal shutdown feature provide for protection against external load faults.

Package options inlude both through-hole and surface mount connfigurations.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH03030WADACTIVE-40 to 8517.00 | 1kuDIP MODULE (EUM) | 13 16 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03030WAHACTIVE-40 to 8517.00 | 1kuDIP MODULE (EUM) | 13 16 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03030WASACTIVE-40 to 8517.00 | 1kuDIP MODULE (EUN) | 13 16 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03030WASTACTIVE-40 to 8517.15 | 1kuDIP MODULE (EUN) | 13 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03030WAZACTIVE-40 to 8517.00 | 1kuDIP MODULE (EUN) | 13 16 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03030WAZTACTIVE-40 to 8517.15 | 1kuDIP MODULE (EUN) | 13 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:29 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH03030WAD
None Reported
View Distributors
TI Lead Time*: 8 WeeksPTH03030WAH
AmericasRochester Electronics 448
AsiaWPI 94
EuropeAvnet-SILICA 12
WorldwideDigiKey 36
TI Lead Time*: 8 WeeksPTH03030WAS
AmericasArrow 4
Avnet 6
Rochester Electronics >1k
AsiaWPI 86
WorldwideDigiKey 6
TI Lead Time*: 8 WeeksPTH03030WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH03030WAZ
AmericasArrow 28
AsiaWPI 55
WorldwideDigiKey 8
TI Lead Time*: 8 WeeksPTH03030WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH03030WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03030WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03030WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03030WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03030WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH03030WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH03030W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04040W 60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05T210W 30-A, 4.5V to 5.5V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03020W 22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here