PTH03060W Status: ACTIVE

10 A, 3.3-V Input Non-Isolated Wide Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH03010W PTH03020W PTH03030W PTH03050W PTH03060W
Vin(Min)(V)2.95  2.95  2.95  2.95  2.95  
Vin(Max)(V)3.65  3.65  3.65  3.65  3.65  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)2.5  2.5  2.5  2.5  2.5  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH03050W: 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track
  • PTH04000W: 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing
  • PTH08080W: 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module
  • TPS76815: Single Output LDO, 1.0A, Fixed(1.5V), Low Quiescent Current, Fast Transient Response
  • TPS76818: Single Output LDO, 1.0A, Fixed(1.8V), Low Quiescent Current, Fast Transient Response

More Related Products

Product Information

Features

  • Up to 10-A Output Current
  • 3.3 V, Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 96%
  • 114 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup Capability
  • Margin Up/Down Controls (±5%)
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

Description

The PTH03060W non-isolated power module is small in size but big on performance and flexibility. Its high output current, compact footprint, and industryleading features offers system designers a versatile module for powering complex multi-processor digital systems.

This product employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 10 A of output current from a 3.3-V input bus voltage. The output voltage is adjustable and can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH03060WADACTIVE 9.80 | 1kuDIP MODULE (EUW) | 10 36 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03060WAHACTIVE-40 to 859.80 | 1kuDIP MODULE (EUW) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03060WASACTIVE-40 to 859.80 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03060WASTACTIVE 9.95 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH03060WAZACTIVE-40 to 859.80 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH03060WAZTACTIVE-40 to 859.95 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH03060WAD
AmericasArrow 29
Rochester Electronics >1k
AsiaFarnell Asia 27
EuropeFarnell 25
TI Lead Time*: 8 WeeksPTH03060WAH
AmericasArrow 61
Newark 17
Rochester Electronics 10
AsiaFarnell Asia 19
WPI 56
EuropeAvnet-SILICA 5
Farnell 14
Spoerle 20
WorldwideDigiKey 7
Mouser Electronics 17
TI Lead Time*: 8 WeeksPTH03060WAS
AmericasAvnet 99
WorldwideDigiKey 85
Mouser Electronics 5
TI Lead Time*: 8 WeeksPTH03060WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH03060WAZ
AmericasArrow 209
Avnet 346
EuropeAvnet-SILICA 36
WorldwideDigiKey 9
TI Lead Time*: 8 WeeksPTH03060WAZT
EuropeEBV Elektronik 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH03060WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03060WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH03060WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03060WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH03060WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH03060WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH03060W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH03050W 6 A, 3.3-V Input Non-Isolated Wide Adjust Module w/ Auto-Track PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04000W 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03050Y 6 A 3.3-V Input Bus Termination Power Module for DDR/QDR Memory PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T221W 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS76815 Single Output LDO, 1.0A, Fixed(1.5V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76818 Single Output LDO, 1.0A, Fixed(1.8V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for PTH03060W:

View All Tags

Other Support



Click Here