PTH04040W Status: ACTIVE

60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module


      
         
Alert me about changes<br/>to this product

 PTH04040W
Vin(Min)(V)2.95  
Vin(Max)(V)5.5  
Vout(Min)(V)0.8  
Vout(Max)(V)2.5  
Iout(Max)(A)60  
Pin/Package20DIP MODULE  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T250W: 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH04000W: 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing
  • PTV08T250W: 50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn

More Related Products

Product Information

Features

  • 60-A Output Current
  • 3.3-V and 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Margin Up/Down Controls
  • Operating Temperature: -40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

Description

The PTH04040W is a high-performance 60-A rated, nonisolated, power module, which uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems.

The PTH04040W operates over an input voltage range of 2.95 V to 5.5 V, and can be set to any output voltage over the range, 0.8 V to 2.5 V, using a single external resistor. The combination of a wide input voltage and wide-output adjust range allows the PTH04040W to be used in many of high-performance applications. These include advanced computing platforms and servers that utilize either a 3.3-V or 5-V distribution bus.

These modules incorporate a comprehensive list of features.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH04040WADACTIVE-40 to 8543.75 | 1kuDIP MODULE (EVF) | 20 12 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04040WAHACTIVE-40 to 8543.75 | 1kuDIP MODULE (EVF) | 20 12 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04040WASACTIVE-40 to 8543.75 | 1kuDIP MODULE (EVG) | 20 12 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04040WAZACTIVE-40 to 8543.75 | 1kuDIP MODULE (EVG) | 20 12 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH04040WAD
AmericasArrow 6
AsiaWPI 108
WorldwideDigiKey 30
TI Lead Time*: 8 WeeksPTH04040WAH
AmericasRochester Electronics 12
WorldwideDigiKey 14
TI Lead Time*: 8 WeeksPTH04040WAS
AmericasArrow 91
Avnet 11
WorldwideDigiKey 6
TI Lead Time*: 8 WeeksPTH04040WAZ
AmericasRochester Electronics 8
WorldwideMouser Electronics 12
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH04040WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH04040WAH  TBD Call TI Level-1-235C-UNLIMViewView
PTH04040WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH04040WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH04040W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04000W 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTV08T250W 50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03030W 30 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTV08040W 50-A, 8-V to 14-V Input, Non-Isolated, Wide-Output Adjust, Vertical Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12040W 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH03020W 22 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here