|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The PTH04T220/221W is the lower input voltage (2.2V to 5.5V) version of the PTH08T220/221W (4.5V to 14V), 16-A rated, non-isolated power module. These modules represent the 2nd generation of the popular PTH series power modules and include a reduced footprint and additional features. The PTH04T221W is optimized to be used with all ceramic capacitors. Operating from an input voltage range of 2.2V to 5.5V, the PTH04T220/221W requires a single resistor to set the output voltage to any value over the range, 0.69V to 3.6V. The wide input voltage range makes the PTH04T220/221W particularly suitable for advanced computing and server applications that utilize a 2.5-V, 3.3-V, or 5-V intermediate bus architecture. The module incorporates a comprehensive list of features. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| PTH04T220WAD | ACTIVE | -40 to 85 | 12.60 | 1ku | DIP MODULE (EBP) | 11 | 42 | ||
| PTH04T220WAS | ACTIVE | -40 to 85 | 12.60 | 1ku | DIP MODULE (EBQ) | 11 | 42 | ||
| PTH04T220WAST | ACTIVE | -40 to 85 | 12.75 | 1ku | DIP MODULE (EBQ) | 11 | 250 | SMALL T&R | Purchase Samples | |
| PTH04T220WAZ | ACTIVE | -40 to 85 | 12.60 | 1ku | DIP MODULE (BBQ) | 11 | 42 | ||
| PTH04T220WAZT | ACTIVE | -40 to 85 | 12.75 | 1ku | DIP MODULE (BBQ) | 11 | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH04T220WAD | |||
| Americas | Arrow | 1 | |
| Newark | 25 | ||
| Asia | Farnell Asia | 66 | |
| Europe | Avnet-SILICA | 38 | |
| Worldwide | DigiKey | 101 | |
| Mouser Electronics | 256 | ||
| TI Lead Time*: 8 WeeksPTH04T220WAS | |||
| Americas | Rochester Electronics | 42 | |
| Worldwide | DigiKey | 59 | |
| Mouser Electronics | 44 | ||
| TI Lead Time*: 8 WeeksPTH04T220WAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTH04T220WAZ | |||
| Americas | Arrow | 38 | |
| Avnet | 34 | ||
| Rochester Electronics | 158 | ||
| Europe | Avnet-SILICA | 9 | |
| Worldwide | DigiKey | 137 | |
| Mouser Electronics | 11 | ||
| TI Lead Time*: 8 WeeksPTH04T220WAZT | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH04T220WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH04T220WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH04T220WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH04T220WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTH04T220WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH04T220W 
| Name | Part # | Company | Software/Tool Type |
| T2 Capacitance Calculator | T2-SW | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH04T240F | 10A, 2.2V to 5.5V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number