|
|
|
|
Product InformationFeatures
Auto-Track, TurboTrans, TMS320 are trademarks of Texas Instruments. Description
The PTH04T240F is a high-performance 10-A rated, non-isolated power module designed to meet ultra-fast transient requirements for 3-GHz DSP systems like Texas Instruments' TMS320TCI6488. This module is an addition to the 2nd generation of the popular PTH series power modules which include a reduced footprint and additional features. Operating from an input voltage range of 2.2 V to 5.5 V, the PTH04T240F requires a single resistor to set the output voltage to any value over the range, 0.69 V to 2.0 V. The output voltage range makes the PTH04T240F particularly suitable for the 3-GHz DSP's core voltage requirements. The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track™ sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. The PTH04T240F includes new patent pending technologies, TurboTrans™ and SmartSync™. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. TurboTrans allows the PTH04T240F to meet the tight transient voltage tolerances required by 3-GHz DSPs with minimal output capacitance. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| PTH04T240FAD | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EAY) | 11 | 49 | TIW TRAY | |
| PTH04T240FAS | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EAZ) | 11 | 49 | TIW TRAY | |
| PTH04T240FAST | ACTIVE | -40 to 85 | 10.95 | 1ku | DIP MODULE (EAZ) | 11 | 250 | SMALL T&R | Purchase Samples |
| PTH04T240FAZ | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (BAZ) | 11 | 49 | TIW TRAY | |
| PTH04T240FAZT | ACTIVE | -40 to 85 | 10.95 | 1ku | DIP MODULE (BAZ) | 11 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:27 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekPTH04T240FAD | |||
| Asia | WPI | 74 | |
| Worldwide | DigiKey | 88 | |
| TI Lead Time*: 1 WeekPTH04T240FAS | |||
| Asia | WPI | 29 | |
| Worldwide | DigiKey | 87 | |
| TI Lead Time*: 6 WeeksPTH04T240FAST | |||
| None Reported View Distributors | |||
| TI Lead Time*: 1 WeekPTH04T240FAZ | |||
| Asia | WPI | 29 | |
| Worldwide | DigiKey | 96 | |
| TI Lead Time*: 6 WeeksPTH04T240FAZT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH04T240FAD | TBD | Call TI | N/A for Pkg Type | View | View |
| PTH04T240FAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH04T240FAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH04T240FAZ | TBD | Call TI | Level-3-260C-168 HR | View | View |
| PTH04T240FAZT | TBD | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH04T240F 

No Tags are Available for this Part Number