PTH04T240W Status: ACTIVE

10-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans


      
         
Alert me about changes<br/>to this product

 PTH04T220W PTH04T221W PTH04T230W PTH04T231W PTH04T240F PTH04T240WPTH04T241W PTH04T260W PTH04T261W 
Vin(Min)(V)2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.69  0.69  0.69  0.69  0.7  0.69  0.69  0.69  0.69  
Vout(Max)(V)3.6  3.6  3.6  3.6  2  3.6  3.6  3.6  3.6  
Iout(Max)(A)16  16  6  6  10  10  10  3  3  
Pin/Package11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1   1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH04T230W: 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH04T240F: 10A, 2.2V to 5.5V Input, Power Module for 3-GHz DSP Systems

Product Information

Features

  • Up to 10-A Output Current
  • 2.2-V to 5.5-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 3.6 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH04T241W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems

View All Features in Datasheet

Description

The PTH04T240/241W is a high-performance 10-A rated, non-isolated power module. These modules represent the 2nd generation of the popular PTH series power modules and include a reduced footprint and additional features. The PTH04T241W is optimized to be used with all ceramic capacitors.

Operating from an input voltage range of 2.2 V to 5.5 V, the PTH04T240/241W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 3.6 V. The wide input voltage range makes the PTH04T240/241W particularly suitable for advanced computing and server applications that utilize a 2.5-V, 3.3-V, or 5-V intermediate bus architecture.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH04T240WADACTIVE10.80 | 1kuDIP MODULE (EAY) | 11 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04T240WASACTIVE10.80 | 1kuDIP MODULE (EAZ) | 11 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04T240WASTACTIVE10.95 | 1kuDIP MODULE (EAZ) | 11 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH04T240WAZACTIVE10.80 | 1kuDIP MODULE (BAZ) | 11 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH04T240WAZTACTIVE10.95 | 1kuDIP MODULE (BAZ) | 11 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH04T240WAD
AmericasArrow 88
Rochester Electronics 294
WorldwideDigiKey 11
Mouser Electronics 7
TI Lead Time*: 8 WeeksPTH04T240WAS
WorldwideDigiKey 29
Mouser Electronics 13
TI Lead Time*: 8 WeeksPTH04T240WAST
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksPTH04T240WAZ
AmericasArrow >1k
AsiaFarnell Asia 49
EuropeFarnell 49
TI Lead Time*: 8 WeeksPTH04T240WAZT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH04T240WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH04T240WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH04T240WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH04T240WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH04T240WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH04T240W Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04T230W 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04T240F 10A, 2.2V to 5.5V Input, Power Module for 3-GHz DSP Systems PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PTH04T240W:

View All Tags

Other Support



Click Here