PTH04T260W Status: ACTIVE

3-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans


      
         
Alert me about changes<br/>to this product

 PTH04T220W PTH04T221W PTH04T230W PTH04T231W PTH04T240F PTH04T240W PTH04T241W PTH04T260WPTH04T261W 
Vin(Min)(V)2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  2.2  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.69  0.69  0.69  0.69  0.7  0.69  0.69  0.69  0.69  
Vout(Max)(V)3.6  3.6  3.6  3.6  2  3.6  3.6  3.6  3.6  
Iout(Max)(A)16  16  6  6  10  10  10  3  3  
Pin/Package11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1   1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH04T230W: 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH04T261W: 3-A, 2.2V to 5.5V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adj Power Module with TurboTrans
  • PTH08080W: 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module

More Related Products

Product Information

Features

  • Up to 3-A Output Current
  • 2.2-V to 5.5-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 3.6 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    • UL60950, CSA 22.2 950, EN60950 VDE
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH04T261W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems

View All Features in Datasheet

Description

The PTH04T260/261W is a high-performance, 3-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH04T261W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 2.2 V to 5.5 V, the PTH04T260/261W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 3.6 V. The wide input voltage range makes the PTH04T260/261W particularly suitable for advanced computing and server applications that use a 2.5-V, 3.3-V or 5-V intermediate bus architecture.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTH04T260WADACTIVE-40 to 856.25 | 1kuDIP MODULE (ECL) | 10 36 Download CAD Format for this Symbol
PTH04T260WASACTIVE-40 to 856.25 | 1kuDIP MODULE (ECM) | 10 36 Download CAD Format for this Symbol
PTH04T260WASTACTIVE-40 to 856.40 | 1kuDIP MODULE (ECM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PTH04T260WAZACTIVE-40 to 856.25 | 1kuDIP MODULE (BCM) | 10 36 Download CAD Format for this Symbol
PTH04T260WAZTACTIVE-40 to 856.40 | 1kuDIP MODULE (BCM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH04T260WAD
AmericasArrow 58
Avnet 45
EuropeAvnet-SILICA 22
WorldwideDigiKey 161
Mouser Electronics 80
TI Lead Time*: 8 WeeksPTH04T260WAS
AmericasRochester Electronics 180
WorldwideDigiKey 28
TI Lead Time*: 8 WeeksPTH04T260WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH04T260WAZ
WorldwideDigiKey 30
TI Lead Time*: 8 WeeksPTH04T260WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH04T260WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH04T260WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH04T260WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH04T260WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH04T260WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH04T260W Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH04T230W 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04T261W 3-A, 2.2V to 5.5V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adj Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04T231W 6-A, 2.2-V to 5.5-V Input, Ceramic Cap Version, Non-Iso, Wide-Output, Adj Power Module w/TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04000W 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T260W 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here