PTH05000W Status: ACTIVE

6 A, 5-V Input Wide-Output Adjust Plug-in Power Module


      
         
Alert me about changes<br/>to this product

 PTH05000W
Vin(Min)(V)4.5  
Vin(Max)(V)5.5  
Vout(Min)(V)0.9  
Vout(Max)(V)3.6  
Iout(Max)(A)6  
Pin/Package5DIP MODULE  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PTH04070W: 3-A, 3.3/5-V Input Adjustable Switching Regulator
  • PTH08T230W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • REF5050: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE
  • TL431A: Adjustable Precision Shunt Regulator

Product Information

Features

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies up to 94%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Pre-Bias Startup Capability
  • Over-Temperature Protection
  • Surface Mountable
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

Description

The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH05000WADACTIVE-40 to 856.90 | 1kuDIP MODULE (EUS) | 5 56 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05000WAHACTIVE-40 to 856.90 | 1kuDIP MODULE (EUS) | 5 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05000WASACTIVE-40 to 856.90 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05000WASTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05000WAZACTIVE-40 to 856.90 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05000WAZTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:40 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH05000WAD
AmericasAvnet 39
AsiaFarnell Asia 70
EuropeFarnell 33
TI Lead Time*: 8 WeeksPTH05000WAH
AmericasArrow >1k
Newark 261
Rochester Electronics 18
AsiaFarnell Asia 67
WPI 3
EuropeAbacus Polar 406
Compel 295
Farnell 67
WorldwideDigiKey 688
Mouser Electronics 86
TI Lead Time*: 8 WeeksPTH05000WAS
AmericasAvnet 341
Rochester Electronics >1k
EuropeAvnet-SILICA 37
WorldwideDigiKey 603
Mouser Electronics 30
TI Lead Time*: 8 WeeksPTH05000WAST
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH05000WAZ
AsiaFarnell Asia 157
EuropeAvnet-SILICA 143
Farnell 105
WorldwideDigiKey 37
Mouser Electronics 18
TI Lead Time*: 8 WeeksPTH05000WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH05000WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05000WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05000WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05000WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05000WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH05000WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH05000W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
REF5050 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
BQ20Z75-V160 SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for PTH05000W:

View All Tags

Other Support



Click Here