PTH05020W Status: ACTIVE

22 A, 5-V Input Wide-Output Adjust Plug-in Power Module


      
         
Alert me about changes<br/>to this product

 PTH05010W PTH05020WPTH05030W PTH05050W PTH05060W 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)3.6  3.6  3.6  3.6  3.6  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH05010W: 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module
  • PTH05060W: 10 A, 5-V Input Non-Isolated Wide Adjust Module

Product Information

Features

  • Up to 22 A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 155 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Over-Temperatur Protection
  • Operating Temp: –40 to +85°C
  • IPC Lead Free 2
  • DSP Compatible Output Voltages
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

Description

Th PTH05020 series of non-islolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 22 A of output current from a 5-V input bus voltage. The output voltage of the PTH05020W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH05020WADACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05020WAHACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol 
PTH05020WASACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol 
PTH05020WASTACTIVE 15.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Purchase Samples
PTH05020WAZACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05020WAZTACTIVE-40 to 8515.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH05020WAD
None Reported
View Distributors
TI Lead Time*: 8 WeeksPTH05020WAH
AmericasArrow >1k
AsiaWPI 150
EuropeArrow Northern Europe 20
WorldwideDigiKey 234
Mouser Electronics 15
TI Lead Time*: 8 WeeksPTH05020WAS
AmericasRochester Electronics 10
WorldwideDigiKey 21
Mouser Electronics 114
TI Lead Time*: 8 WeeksPTH05020WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH05020WAZ
AmericasAvnet 36
Rochester Electronics 80
EuropeEBV Elektronik 20
WorldwideDigiKey 49
TI Lead Time*: 8 WeeksPTH05020WAZT
AmericasRochester Electronics 400
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH05020WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05020WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05020WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05020WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05020WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH05020WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH05020W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH05010W 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05060W 10 A, 5-V Input Non-Isolated Wide Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here