|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTH05030 is a high-current non-isolated power modules from Texas Instruments. This product is characterized by high efficiencies, and up to 30 A of output current, while occupying a mere 1.64 in² of PCB area. In terms of cost, size, and performance, the series provides OEMs with a flexible module that meets the requirements of the most complex and demanding mixed-signal applications. These include the most densly populated, multi-processor systems that incorporate high-speed DSPs, microprocessors, and ASICs. The series uses double-sided surface mount construction and provides high-performance step-down power conversion from a 5-V input bus voltage. The output voltage of the PTH05030W can be set to any value over the range 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTH05030WAD | ACTIVE | -40 to 85 | 17.00 | 1ku | DIP MODULE (EUM) | 13 | 16 | Purchase Samples | ||
| PTH05030WAH | ACTIVE | -40 to 85 | 17.00 | 1ku | DIP MODULE (EUM) | 13 | 16 | |||
| PTH05030WAS | ACTIVE | -40 to 85 | 17.00 | 1ku | DIP MODULE (EUN) | 13 | 16 | |||
| PTH05030WAST | ACTIVE | -40 to 85 | 17.15 | 1ku | DIP MODULE (EUN) | 13 | 200 | Purchase Samples | ||
| PTH05030WAZ | ACTIVE | -40 to 85 | 17.00 | 1ku | DIP MODULE (EUN) | 13 | 16 | |||
| PTH05030WAZT | ACTIVE | -40 to 85 | 17.15 | 1ku | DIP MODULE (EUN) | 13 | 200 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH05030WAD | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksPTH05030WAH | |||
| Americas | Avnet | 48 | |
| Asia | WPI | 95 | |
| Worldwide | DigiKey | 4 | |
| Mouser Electronics | 13 | ||
| TI Lead Time*: 8 WeeksPTH05030WAS | |||
| Americas | Rochester Electronics | 5 | |
| Asia | Farnell Asia | 3 | |
| Europe | Farnell | 2 | |
| Worldwide | DigiKey | 17 | |
| Mouser Electronics | 15 | ||
| TI Lead Time*: 8 WeeksPTH05030WAST | |||
| Americas | Rochester Electronics | 800 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTH05030WAZ | |||
| Worldwide | DigiKey | 234 | |
| Mouser Electronics | 31 | ||
| TI Lead Time*: 8 WeeksPTH05030WAZT | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH05030WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH05030WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH05030WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH05030WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH05030WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTH05030WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH05030W 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH05T210W | 30-A, 4.5V to 5.5V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH05060W | 10 A, 5-V Input Non-Isolated Wide Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH05010W | 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number