PTH05050W Status: ACTIVE

6 A, 5-V Input Non-Isolated Wide Adjust Module w/ Auto-Track


      
         
Alert me about changes<br/>to this product

 PTH05010W PTH05020W PTH05030W PTH05050WPTH05060W 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)3.6  3.6  3.6  3.6  3.6  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH04070W: 3-A, 3.3/5-V Input Adjustable Switching Regulator
  • PTH04000W: 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing
  • PTH05060W: 10 A, 5-V Input Non-Isolated Wide Adjust Module

Product Information

Features

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust(0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • 135 W/in3 Power Density
  • On/Off Inhibit
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Operating Temperature -40°C to 85°C
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • IPC Lead Free 2
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible

Auto-Track, TMS320 are trademarks of Texas Instruments.

Description

The PTH05050W is one of the smallest non-isolated power modules from Texas Instruments that features Auto-Track™ sequencing. Auto-Track simplifies supply voltage sequencing in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 in × 0.5 in), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The product provides high-performance step-down conversion from a 5-V input bus voltage. The output voltage of the PTH05050W can be set to any voltage over the range, 0.8 V to 3.6 V, using single resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH05050WADACTIVE-40 to 856.90 | 1kuDIP MODULE (EUU) | 6 56 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05050WAHACTIVE-40 to 856.90 | 1kuDIP MODULE (EUU) | 6 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05050WASACTIVE-40 to 856.90 | 1kuDIP MODULE (EUV) | 6 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05050WASTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUV) | 6 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05050WAZACTIVE-40 to 856.90 | 1kuDIP MODULE (EUV) | 6 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05050WAZTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUV) | 6 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH05050WAD
AmericasArrow 360
Avnet 677
Rochester Electronics 3
AsiaFarnell Asia 92
EuropeAbacus Polar 18
Avnet-SILICA 2
Compel 4
EBV Elektronik 21
Farnell 30
WorldwideMouser Electronics 56
TI Lead Time*: 8 WeeksPTH05050WAH
AmericasArrow >1k
Avnet >1k
Newark 493
AsiaFarnell Asia 147
WPI 20
EuropeAvnet-SILICA 6
EBV Elektronik 29
Farnell 76
Spoerle 56
WorldwideMouser Electronics 52
TI Lead Time*: 8 WeeksPTH05050WAS
AmericasAvnet >1k
Newark 56
Rochester Electronics 40
AsiaFarnell Asia 56
EuropeAvnet-SILICA 44
WorldwideDigiKey 102
Mouser Electronics 52
TI Lead Time*: 8 WeeksPTH05050WAST
AmericasAvnet >1k
EuropeAvnet-SILICA 50
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH05050WAZ
AmericasArrow >1k
AsiaFarnell Asia 101
EuropeAvnet-SILICA 200
EBV Elektronik 168
Farnell 101
WorldwideMouser Electronics 11
TI Lead Time*: 8 WeeksPTH05050WAZT
AmericasAvnet >1k
Rochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH05050WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05050WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05050WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05050WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05050WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH05050WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH05050W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH04070W 3-A, 3.3/5-V Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04000W 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05060W 10 A, 5-V Input Non-Isolated Wide Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for PTH05050W:

View All Tags

Other Support



Click Here