PTH05060W Status: ACTIVE

10 A, 5-V Input Non-Isolated Wide Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH05010W PTH05020W PTH05030W PTH05050W PTH05060W
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.8  0.8  0.8  0.8  0.8  
Vout(Max)(V)3.6  3.6  3.6  3.6  3.6  
Iout(Max)(A)15  22  30  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  13DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH05010W: 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module
  • PTH05000W: 6 A, 5-V Input Wide-Output Adjust Plug-in Power Module
  • PTH05050W: 6 A, 5-V Input Non-Isolated Wide Adjust Module w/ Auto-Track
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Up to 10-A Output Current
  • 5 V, Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 150 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Under-Voltage Lookout
  • Auto-Track™ Sequencing
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals
       UL1950, CSA 22.2 950, & EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

Description

The PTH05060 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high performance step-down power conversion for up to 10 A of output current from a 5-V input bus voltage. The output voltage of the PTH05060W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH05060WADACTIVE-40 to 859.80 | 1kuDIP MODULE (EUW) | 10 36 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05060WAHACTIVE-40 to 859.80 | 1kuDIP MODULE (EUW) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05060WASACTIVE-40 to 859.80 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05060WASTACTIVE-40 to 859.95 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH05060WAZACTIVE-40 to 859.80 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH05060WAZTACTIVE-40 to 859.95 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH05060WAD
AsiaFarnell Asia 34
EuropeAvnet-SILICA >1k
Farnell 34
TI Lead Time*: 8 WeeksPTH05060WAH
AmericasNewark 120
AsiaFarnell Asia 154
WPI 25
EuropeAvnet-SILICA 82
Compel 28
WorldwideMouser Electronics 1
TI Lead Time*: 8 WeeksPTH05060WAS
AmericasArrow 8
Avnet 237
Rochester Electronics >1k
WorldwideDigiKey 125
TI Lead Time*: 8 WeeksPTH05060WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH05060WAZ
AmericasRochester Electronics 50
AsiaFarnell Asia 33
EuropeAvnet-SILICA 22
Farnell 15
WorldwideDigiKey 140
TI Lead Time*: 8 WeeksPTH05060WAZT
AmericasAvnet >1k
Rochester Electronics 328
EuropeEBV Elektronik 750
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH05060WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05060WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH05060WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05060WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH05060WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH05060WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH05060W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH05010W 15 A, 5-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05000W 6 A, 5-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05050W 6 A, 5-V Input Non-Isolated Wide Adjust Module w/ Auto-Track PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH05020W 22 A, 5-V Input Wide-Output Adjust Plug-in Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here