|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
2POLA, TurboTrans, Auto-Track, AutoTrack, TMS320 are trademarks of Texas Instruments. Description
The PTH05T210W is a high-performance 30-A rated, non-isolated power module which utilizes a multi-phase, switch-mode topology. This module represents the 2nd generation of the PTH series power modules which includes a reduced footprint and improved features. Operating from an input voltage range of 4.5 V to 5.5 V, the PTH05T210W requires a single resistor to set the output voltage to any value over the range, 0.7 V to 3.6 V. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) free and RoHS compatible. A new feature included in this 2nd generation of PTH modules is TurboTrans™ technology (patent pending). TurboTrans allows the transient response of the regulator to be optimized externally, resulting in a reduction of output voltage deviation following a load transient and a reduction in required output capacitance. This feature also offers enhanced stability when used with ultra-low ESR output capacitors. The PTH05T210W incorporates a comprehensive list of standard features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. A programmable undervoltage lockout allows the turn-on voltage threshold to be customized. AutoTrack™ sequencing is a feature which simplifies the simultaneous power-up and power-down of multiple modules in a power system by allowing the outputs to track a common voltage. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTH05T210WAD | ACTIVE | -40 to 85 | 22.50 | 1ku | DIP MODULE (ECP) | 14 | 35 | |||
| PTH05T210WAH | ACTIVE | -40 to 85 | 22.50 | 1ku | DIP MODULE (ECP) | 14 | 35 | |||
| PTH05T210WAS | ACTIVE | -40 to 85 | 22.50 | 1ku | DIP MODULE (ECQ) | 14 | 35 | |||
| PTH05T210WAST | ACTIVE | -40 to 85 | 22.65 | 1ku | DIP MODULE (ECQ) | 14 | 250 | SMALL T&R | Purchase Samples | ||
| PTH05T210WAZ | ACTIVE | -40 to 85 | 22.50 | 1ku | DIP MODULE (ECQ) | 14 | 35 | |||
| PTH05T210WAZT | ACTIVE | -40 to 85 | 22.65 | 1ku | DIP MODULE (ECQ) | 14 | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:27 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH05T210WAD | |||
| Americas | Arrow | 121 | |
| Europe | Avnet-SILICA | 20 | |
| Worldwide | DigiKey | 70 | |
| Mouser Electronics | 4 | ||
| TI Lead Time*: 8 WeeksPTH05T210WAH | |||
| Worldwide | DigiKey | 15 | |
| TI Lead Time*: 8 WeeksPTH05T210WAS | |||
| Worldwide | DigiKey | 181 | |
| Mouser Electronics | 14 | ||
| TI Lead Time*: 8 WeeksPTH05T210WAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTH05T210WAZ | |||
| Americas | Rochester Electronics | 20 | |
| TI Lead Time*: 8 WeeksPTH05T210WAZT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH05T210WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH05T210WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH05T210WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH05T210WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH05T210WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTH05T210WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH05T210W 
| Name | Part # | Company | Software/Tool Type |
| T2 Capacitance Calculator | T2-SW | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH08T250W | 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTD08A020W | 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T210W | 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240F | 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T221W | 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T231W | 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS75733 | Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| LP2985-50 | Single Output LDO, 150mA, Fixed(5.0V), 1.5% Tolerance, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54617 | 3V to 6V, 6A, 1.6MHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24080 | 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Charge Enable | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-18 | Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number