PTH08T230W Status: ACTIVE

6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans

      
         
Alert me about changes<br/>to this product

See Also

  • PTH08T231W - This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T230W but must be used with all ceramic capacitors.
  • PTH04T230W - This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T230W but operates over a lower input voltage range (2.2V to 5.5V).
 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230WPTH08T231W PTH08T240F PTH08T240W PTH08T241W PTH08T250W PTH08T260W PTH08T261W PTV08T250W 
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH08T231W: 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans
  • PTH12050W: 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS54610: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Up to 6-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH08T231W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Microprocessors
    • Bus Drivers

Description

The PTH08T230/231W is the higher input voltage (4.5V to 14V) version of the PTH04T230/231W (2.2V to 5.5V), 6-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T231W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T230/231W requires a single resistor to set the output voltage to any value over the range, 0.69V to 5.5V. The wide input voltage range makes the PTH08T230/231W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.

The PTH08T230/231W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulator's transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reduces input capacitor RMS current requirements. Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTH08T230WADACTIVE-40 to 857.90 | 1kuDIP MODULE (ECL) | 10 36 Download CAD Format for this Symbol
PTH08T230WASACTIVE-40 to 857.90 | 1kuDIP MODULE (ECM) | 10 36 Download CAD Format for this Symbol
PTH08T230WASTACTIVE-40 to 858.05 | 1kuDIP MODULE (ECM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PTH08T230WAZACTIVE-40 to 857.90 | 1kuDIP MODULE (BCM) | 10 36 Download CAD Format for this Symbol
PTH08T230WAZTACTIVE-40 to 858.05 | 1kuDIP MODULE (BCM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTH08T230WADAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 419
 Avnet 137
 DigiKey 347
 Mouser Electronics 89
 EuropeCompel 2
PTH08T230WASAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 15
 Avnet 32
 DigiKey 144
 Mouser Electronics 33
 Rochester Electronics 79
PTH08T230WASTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
PTH08T230WAZAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 20
 DigiKey 163
 Mouser Electronics 21
 EuropeAvnet-SILICA 72
 Farnell 166
PTH08T230WAZTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 250
 DigiKey  Available
 Mouser Electronics 90
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH08T230WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH08T230WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T230WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T230WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH08T230WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH08T230W Help

Datasheet

Application Notes

Selection Guides

More Literature

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

Part # Name Product Family Comments
PTH08T231W   6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans     This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T230W but must be used with all ceramic capacitors.  
PTH04T230W   6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans     This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T230W but operates over a lower input voltage range (2.2V to 5.5V).  
Customers Who Evaluated This Product Also Evaluated...
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans   TI customers also evaluated this product.
PTH08T231W 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans   TI customers also evaluated this product.
PTH12050W 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module   TI customers also evaluated this product.
PTH08T260W 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans   TI customers also evaluated this product.
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module   TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UA78M05 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here