PTH08T230W Status: ACTIVE

6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans


      
         
Alert me about changes<br/>to this product

See Also

  • PTH08T231W - This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T230W but must be used with all ceramic capacitors.
  • PTH04T230W - This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T230W but operates over a lower input voltage range (2.2V to 5.5V).
 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230WPTH08T231W PTH08T240F PTH08T240W PTH08T241W PTH08T250W PTH08T260W PTH08T261W PTV08T250W 
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTR08060W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module
  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH08080W: 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS63001: 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN

More Related Products

Product Information

Features

  • Up to 6-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH08T231W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems

View All Features in Datasheet

Description

The PTH08T230/231W is the higher input voltage (4.5V to 14V) version of the PTH04T230/231W (2.2V to 5.5V), 6-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T231W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T230/231W requires a single resistor to set the output voltage to any value over the range, 0.69V to 5.5V. The wide input voltage range makes the PTH08T230/231W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTH08T230WADACTIVE-40 to 857.90 | 1kuDIP MODULE (ECL) | 10 36 Download CAD Format for this Symbol
PTH08T230WASACTIVE-40 to 857.90 | 1kuDIP MODULE (ECM) | 10 36 Download CAD Format for this Symbol
PTH08T230WASTACTIVE-40 to 858.05 | 1kuDIP MODULE (ECM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PTH08T230WAZACTIVE-40 to 857.90 | 1kuDIP MODULE (BCM) | 10 36 Download CAD Format for this Symbol
PTH08T230WAZTACTIVE-40 to 858.05 | 1kuDIP MODULE (BCM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH08T230WAD
AmericasArrow 516
EuropeCompel 72
TI Lead Time*: 8 WeeksPTH08T230WAS
AmericasArrow 4
Rochester Electronics 79
WorldwideDigiKey 46
Mouser Electronics 34
TI Lead Time*: 8 WeeksPTH08T230WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH08T230WAZ
AmericasArrow 814
AsiaFarnell Asia 155
EuropeFarnell 91
WorldwideDigiKey 664
Mouser Electronics 23
TI Lead Time*: 8 WeeksPTH08T230WAZT
WorldwideDigiKey  Available
Mouser Electronics 261
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH08T230WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH08T230WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T230WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T230WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH08T230WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH08T230W Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

Part # Name Product Family Comments
PTH08T231W   6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans   PLUG-IN POWER MODULES - NON-ISOLATED POL   This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T230W but must be used with all ceramic capacitors.  
PTH04T230W   6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans   PLUG-IN POWER MODULES - NON-ISOLATED POL   This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T230W but operates over a lower input voltage range (2.2V to 5.5V).  
Customers Who Evaluated This Product Also Evaluated...
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T260W 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH04000W 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060W 3-A, Wide-Input, Adjustable Switching Regulator Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08000W 2.25-A, 5/12-V Input, Non-Isolated Wide Adjust Module w/ Auto-Track PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here