PTH08T231W Status: ACTIVE

6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans

      
         
Alert me about changes<br/>to this product

See Also

  • PTH08T230W - This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T231W but it is the non-ceramic capacitor version.

Datasheet

Download - PDF Icon
  • 6-A 4.5V-14V Input Non-Isolated Wide Output Adjustable Power Module w/TurboTrans (Rev. H) (pth08t231w.pdf, 1419 KB)
    10 Jul 2008 Download

 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230W PTH08T231WPTH08T240F PTH08T240W PTH08T241W PTH08T250W PTH08T260W PTH08T261W PTV08T250W 
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T230W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH08080W: 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module
  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TPS61200: 0.3V Input Voltage Boost Converter with 1.5A Switches and 'Down Mode' in a 3x3 QFN

More Related Products

Product Information

Features

  • Up to 6-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH08T231W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Microprocessors
    • Bus Drivers

Description

The PTH08T230/231W is the higher input voltage (4.5V to 14V) version of the PTH04T230/231W (2.2V to 5.5V), 6-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T231W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T230/231W requires a single resistor to set the output voltage to any value over the range, 0.69V to 5.5V. The wide input voltage range makes the PTH08T230/231W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.

The PTH08T230/231W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulator's transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reduces input capacitor RMS current requirements. Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTH08T231WADACTIVE-40 to 857.90 | 1kuDIP MODULE (ECL) | 10 36 Download CAD Format for this Symbol
PTH08T231WASACTIVE-40 to 857.90 | 1kuDIP MODULE (ECM) | 10 36 Download CAD Format for this Symbol
PTH08T231WASTACTIVE-40 to 858.05 | 1kuDIP MODULE (ECM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PTH08T231WAZACTIVE-40 to 857.90 | 1kuDIP MODULE (BCM) | 10 36 Download CAD Format for this Symbol
PTH08T231WAZTACTIVE-40 to 858.05 | 1kuDIP MODULE (BCM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTH08T231WADAs of 8:53 AM GMT, 12 Oct 2008As of 8:53 AM GMT, 12 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 233 | 1 Dec 8 Weeks AmericasArrow 8
 >10k | 8 Dec DigiKey 339
PTH08T231WASAs of 8:53 AM GMT, 12 Oct 2008As of 8:53 AM GMT, 12 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 29 | 1 Dec 8 Weeks AmericasDigiKey 45
 >10k | 8 Dec     
PTH08T231WASTAs of 8:53 AM GMT, 12 Oct 2008As of 8:53 AM GMT, 12 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 8 Dec 8 Weeks None Reported
View Distributors
   
PTH08T231WAZAs of 8:53 AM GMT, 12 Oct 2008As of 8:53 AM GMT, 12 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 359 | 1 Dec 8 Weeks AmericasArrow 8
 >10k | 8 Dec Avnet 18
  DigiKey 80
  Mouser Electronics 476
PTH08T231WAZTAs of 8:53 AM GMT, 12 Oct 2008As of 8:53 AM GMT, 12 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 39 | 1 Dec 8 Weeks None Reported
View Distributors
   
 >10k | 8 Dec     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH08T231WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH08T231WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T231WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T231WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH08T231WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 6-A 4.5V-14V Input Non-Isolated Wide Output Adjustable Power Module w/TurboTrans (Rev. H) (pth08t231w.pdf, 1419 KB)
    10 Jul 2008 Download

More Literature

  • Power Management Solutions for Xilinx and Altera FPGAs (slym065.pdf, 1970 KB)
    30 Jan 2007 Download

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

 Alternative Products - Are similar to PTH08T231W
Part #NameComments
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T231W but it is the non-ceramic capacitor version. 
Customers Who Evaluated This Product Also Evaluated...
PTH08T230W6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTransTI customers also evaluated this product.
PTH08080W2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power ModuleTI customers also evaluated this product.
PTH08T240W10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTransTI customers also evaluated this product.
PTN78020W6-A Wide-Input Voltage Adjustable Switching RegulatorTI customers also evaluated this product.
PTH08T240F10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP SystemsTI customers also evaluated this product.
PTR08060W6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power ModuleTI customers also evaluated this product.
 Complementary Products - Can be used with PTH08T231W
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS6300096% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFNDC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORSTI customers also evaluated this product.
TPS612000.3V Input Voltage Boost Converter with 1.5A Switches and 'Down Mode' in a 3x3 QFNDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support