|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Auto-Track, POLA and TurboTrans are trademarks of Texas Instruments. Description
The PTH08T240/241W is a high-performance 10-A rated, non-isolated power module. These modules represent the 2nd generation of the popular PTH series power modules and include a reduced footprint and additional features. The PTH08T241W is optimized to be used with all ceramic capacitors. Operating from an input voltage range of 4.5 V to 14 V, the PTH08T240/241W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 5.5 V. The wide input voltage range makes the PTH08T240/241W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures. The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Tracksequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. The PTH08T240/241W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include through-hole and surface mount configurations that are Pb - free and RoHS compatible. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTH08T240WAD | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBS) | 11 | 49 | |||
| PTH08T240WAH | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBS) | 11 | 49 | |||
| PTH08T240WAS | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBT) | 11 | 49 | |||
| PTH08T240WAST | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBT) | 11 | 250 | SMALL T&R | Purchase Samples | ||
| PTH08T240WAZ | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (BBT) | 11 | 49 | |||
| PTH08T240WAZT | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (BBT) | 11 | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:26 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH08T240WAD | |||
| Americas | Arrow | 13 | |
| Newark | 41 | ||
| Asia | Farnell Asia | 132 | |
| WPI | 43 | ||
| Europe | Avnet-SILICA | 170 | |
| Farnell | 49 | ||
| Worldwide | DigiKey | 220 | |
| Mouser Electronics | 72 | ||
| TI Lead Time*: 8 WeeksPTH08T240WAH | |||
| Worldwide | DigiKey | 149 | |
| Mouser Electronics | 19 | ||
| TI Lead Time*: 8 WeeksPTH08T240WAS | |||
| Americas | Newark | 6 | |
| Europe | Avnet-SILICA | 29 | |
| Worldwide | DigiKey | 207 | |
| Mouser Electronics | 20 | ||
| TI Lead Time*: 8 WeeksPTH08T240WAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTH08T240WAZ | |||
| Americas | Arrow | 403 | |
| Asia | Farnell Asia | 31 | |
| Europe | Arrow Northern Europe | 49 | |
| Avnet-SILICA | 13 | ||
| Farnell | 26 | ||
| Worldwide | DigiKey | 320 | |
| Mouser Electronics | 1 | ||
| TI Lead Time*: 8 WeeksPTH08T240WAZT | |||
| Europe | Arrow Northern Europe | 250 | |
| Avnet-SILICA | 500 | ||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH08T240WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH08T240WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH08T240WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH08T240WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH08T240WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTH08T240WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH08T240W 
| Name | Part # | Company | Software/Tool Type |
| T2 Capacitance Calculator | T2-SW | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| PTH08T241W | 10-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj Power Module with TurboTrans | PLUG-IN POWER MODULES - NON-ISOLATED POL | This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T240W but must be used with all ceramic capacitors. |
| PTH04T240W | 10-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES - NON-ISOLATED POL | This device has the SAME FUNCTIONALITY and CURRENT RATING as the PTH08T240W but operates over a lower input voltage range (2.2V to 5.5V). |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T221W | 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T241W | 10-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T210W | 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240F | 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T250W | 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN04050C | 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24035 | Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS63001 | 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS63002 | 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS60500 | 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-DOWN CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24006 | Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

Most Popular Tags for PTH08T240W: