|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The PTH08T240/241W is a high-performance 10-A rated, non-isolated power module. These modules represent the 2nd generation of the popular PTH series power modules and include a reduced footprint and additional features. The PTH08T241W is optimized to be used with all ceramic capacitors. Operating from an input voltage range of 4.5 V to 14 V, the PTH08T240/241W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 5.5 V. The wide input voltage range makes the PTH08T240/241W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTH08T241WAD | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBS) | 11 | 49 | |||
| PTH08T241WAS | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (EBT) | 11 | 49 | |||
| PTH08T241WAST | ACTIVE | -40 to 85 | 10.95 | 1ku | DIP MODULE (EBT) | 11 | 250 | SMALL T&R | Purchase Samples | ||
| PTH08T241WAZ | ACTIVE | -40 to 85 | 10.80 | 1ku | DIP MODULE (BBT) | 11 | 49 | |||
| PTH08T241WAZT | ACTIVE | -40 to 85 | 10.95 | 1ku | DIP MODULE (BBT) | 11 | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:35 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH08T241WAD | |||
| Americas | Newark | 13 | |
| Rochester Electronics | 161 | ||
| Asia | Farnell Asia | 104 | |
| Europe | Avnet-SILICA | 4 | |
| TI Lead Time*: 8 WeeksPTH08T241WAS | |||
| Worldwide | DigiKey | 21 | |
| Mouser Electronics | 49 | ||
| TI Lead Time*: 8 WeeksPTH08T241WAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTH08T241WAZ | |||
| Americas | Arrow | 51 | |
| Newark | 33 | ||
| Rochester Electronics | 44 | ||
| Asia | Farnell Asia | 33 | |
| Worldwide | DigiKey | 89 | |
| Mouser Electronics | 109 | ||
| TI Lead Time*: 8 WeeksPTH08T241WAZT | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH08T241WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH08T241WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH08T241WAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH08T241WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTH08T241WAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH08T241W 
| Name | Part # | Company | Software/Tool Type |
| T2 Capacitance Calculator | T2-SW | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES - NON-ISOLATED POL | This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T241W but it is the non-ceramic capacitor version. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PTH08T210W | 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTR08060W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78020W | 6-A Wide-Input Voltage Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08080W | 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTD08A010W | 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTR08100W | 10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T221W | 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS78633 | Single Output LDO, 1.5A, Fixed(3.3V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLC5928 | 16 Channels Constant Current LED Driver with LED Open Detection | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |

Most Popular Tags for PTH08T241W: