PTH08T250W Status:ACTIVE

50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 50-A, 4.5-V to 14-V INPUT, NON-ISOLATED, WIDE-OUTPUT, (Rev. E) (pth08t250w.pdf, 1597 KB)
    29 Apr 2008 Download

 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230W PTH08T231W PTH08T240F PTH08T240W PTH08T241W PTH08T250WPTH08T260W PTH08T261W PTV08T250W 
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTV08T250W: 50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn
  • PTH08T220W: 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans

More Related Products

Product Information

Features

  • Up to 50-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(0.7 V to 3.6 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Multi-Phase, Switch-Mode Topology
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • Parallel Operation
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Servers
    • Workstations

Description

The PTH08T250W is a high-performance 50-A rated, non-isolated power module. This module represents the 2nd generation of the popular PTH series power modules with a reduced footprint and improved features.

Operating from an input voltage range of 4.5 V to 14 V, the PTH08T250W requires a single resistor to set the output voltage to any value over the range, 0.7 V to 3.6 V. The wide input voltage range makes the PTH08T250W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output overcurrent and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. Additionally, the capability to current share between multiple PTH08T250W modules allows for load currents greater than 50 A on a single rail.

The PTH08T250W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements.

The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH08T250WADACTIVE-40 to 8536.00 | 1kuDIP MODULE (ECT) | 22 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH08T250WASACTIVE-40 to 8536.00 | 1kuDIP MODULE (ECU) | 22 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH08T250WASTACTIVE-40 to 8536.15 | 1kuDIP MODULE (ECU) | 22 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH08T250WAZACTIVE-40 to 8536.00 | 1kuDIP MODULE (BCU) | 22 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH08T250WAZTACTIVE-40 to 8536.15 | 1kuDIP MODULE (BCU) | 22 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTH08T250WADAs of 8:42 AM GMT, 29 Aug 2008As of 8:42 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 16 Oct 8 Weeks AmericasDigiKey 44
  Mouser Electronics 90
  Newark 20
  AsiaWPI 50
  EuropeAvnet-SILICA 58
PTH08T250WASAs of 8:42 AM GMT, 29 Aug 2008As of 8:42 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 16 Oct 8 Weeks AmericasAvnet 284
  DigiKey 62
  Mouser Electronics 24
  Newark 98
  AsiaWPI 50
  EuropeAvnet-SILICA 25
PTH08T250WASTAs of 8:42 AM GMT, 29 Aug 2008As of 8:42 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 16 Oct 8 Weeks None Reported
View Distributors
   
PTH08T250WAZAs of 8:42 AM GMT, 29 Aug 2008As of 8:42 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 16 Oct 8 Weeks AmericasMouser Electronics 25
  AsiaWPI 50
PTH08T250WAZTAs of 8:42 AM GMT, 29 Aug 2008As of 8:42 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 16 Oct 8 Weeks EuropeEBV Elektronik 38
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH08T250WAD  TBD Call TI Call TIViewView
PTH08T250WAS  TBD Call TI Call TIViewView
PTH08T250WAST  TBD Call TI Call TIViewView
PTH08T250WAZ  TBD Call TI Call TIViewView
PTH08T250WAZT  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 50-A, 4.5-V to 14-V INPUT, NON-ISOLATED, WIDE-OUTPUT, (Rev. E) (pth08t250w.pdf, 1597 KB)
    29 Apr 2008 Download

Application Notes

  • Power management for processor core voltage requirements (slyt261.pdf, 186 KB)
    14 Dec 2006 Download

More Literature

  • Plug-in Power Product Selector Guide (Rev. J) (sltt063j.pdf, 407 KB)
    19 Jun 2007 Download
  • Power Management Solutions for Xilinx and Altera FPGAs (slym065.pdf, 1970 KB)
    30 Jan 2007 Download

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

 Alternative Products - Are similar to PTH08T250W
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
PTH08T240W10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTransTI customers also evaluated this product.
PTV08T250W50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans TechnTI customers also evaluated this product.
PTH08T220W16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTransTI customers also evaluated this product.
PTH08T210W30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTransTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support