PTH08T261W Status: ACTIVE

3-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans


      
         
Alert me about changes<br/>to this product

See Also

  • PTH08T260W - This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T261W but it is the non-ceramic capacitor version.
 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230W PTH08T231W PTH08T240F PTH08T240W PTH08T241W PTH08T250W PTH08T260W PTH08T261WPTV08T250W 
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T260W: 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH08T230W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH08T250W: 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans

More Related Products

Product Information

Features

  • Up to 3-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH08T261W)
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems

View All Features in Datasheet

Description

The PTH08T260/261W is the higher input voltage (4.5V to 14V) version of the PTH04T260/261W (2.2V to 5.5V), 3-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T261W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T260/261W requires a single resistor to set the output voltage to any value over the range, 0.69V to 5.5V. The wide input voltage range makes the PTH08T260/261W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTH08T261WADACTIVE-40 to 856.25 | 1kuDIP MODULE (ECL) | 10 36 Download CAD Format for this Symbol
PTH08T261WASACTIVE-40 to 856.25 | 1kuDIP MODULE (ECM) | 10 36 Download CAD Format for this Symbol
PTH08T261WASTACTIVE-40 to 856.40 | 1kuDIP MODULE (ECM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
PTH08T261WAZACTIVE-40 to 856.25 | 1kuDIP MODULE (BCM) | 10 36 Download CAD Format for this Symbol
PTH08T261WAZTACTIVE-40 to 856.40 | 1kuDIP MODULE (BCM) | 10 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH08T261WAD
AsiaFarnell Asia 14
EuropeFarnell 14
WorldwideDigiKey 536
TI Lead Time*: 8 WeeksPTH08T261WAS
AmericasRochester Electronics 36
WorldwideDigiKey 37
TI Lead Time*: 8 WeeksPTH08T261WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH08T261WAZ
AmericasArrow 308
WorldwideMouser Electronics 72
TI Lead Time*: 8 WeeksPTH08T261WAZT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH08T261WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH08T261WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T261WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH08T261WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH08T261WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH08T261W Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

Part # Name Product Family Comments
PTH08T260W   3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans   PLUG-IN POWER MODULES - NON-ISOLATED POL   This device has the SAME FUNCTIONALITY and PINOUT as the PTH08T261W but it is the non-ceramic capacitor version.  
Customers Who Evaluated This Product Also Evaluated...
PTH08T260W 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here