PTH12000L Status: ACTIVE

0.8 to 1.8 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH12000LPTH12000W 
Vin(Min)(V)10.8  10.8  
Vin(Max)(V)13.2  13.2  
Vout(Min)(V)0.8  1.2  
Vout(Max)(V)1.8  5.5  
Iout(Max)(A)6  6  
Pin/Package5DIP MODULE  5DIP MODULE  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH12000W: 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module

Product Information

Features

  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • 230 W/in3 Power Density
  • Efficiencies up to 92%
  • Pre-Bias Startup
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals: UL/cUL 60950, EN60950 VDE

Description

The PTH12000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

The series operates from an input voltage of 12 V to provide step-down power conversion to a wide range of output voltages. W-suffix devices are adjustable from 1.2 V to 5.5 V, and L-suffix devices are adjustable from 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH12000LAHACTIVE-40 to 858.65 | 1kuDIP MODULE (EUS) | 5 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000LASACTIVE-40 to 858.65 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000LASTACTIVE-40 to 858.80 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH12000LAZACTIVE-40 to 858.65 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000LAZTACTIVE-40 to 858.80 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:39 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH12000LAH
WorldwideDigiKey 81
TI Lead Time*: 8 WeeksPTH12000LAS
AmericasArrow 14
Avnet 14
Rochester Electronics >1k
WorldwideDigiKey 36
TI Lead Time*: 8 WeeksPTH12000LAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH12000LAZ
WorldwideDigiKey 196
TI Lead Time*: 8 WeeksPTH12000LAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH12000LAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12000LAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12000LAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12000LAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH12000LAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH12000L Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH12000W 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here