PTH12000W Status: ACTIVE

1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH12000L PTH12000W
Vin(Min)(V)10.8  10.8  
Vin(Max)(V)13.2  13.2  
Vout(Min)(V)0.8  1.2  
Vout(Max)(V)1.8  5.5  
Iout(Max)(A)6  6  
Pin/Package5DIP MODULE  5DIP MODULE  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTR08060W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module
  • PTH12000L: 0.8 to 1.8 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection

Product Information

Features

  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • 230 W/in3 Power Density
  • Efficiencies up to 92%
  • Pre-Bias Startup
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals: UL/cUL 60950, EN60950 VDE

Description

The PTH12000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

The series operates from an input voltage of 12 V to provide step-down power conversion to a wide range of output voltages. W-suffix devices are adjustable from 1.2 V to 5.5 V, and L-suffix devices are adjustable from 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH12000WADACTIVE-40 to 856.90 | 1kuDIP MODULE (EUS) | 5 56 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH12000WAHACTIVE-40 to 856.90 | 1kuDIP MODULE (EUS) | 5 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000WASACTIVE-40 to 856.90 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000WASTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH12000WAZACTIVE-40 to 856.90 | 1kuDIP MODULE (EUT) | 5 49 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12000WAZTACTIVE-40 to 857.05 | 1kuDIP MODULE (EUT) | 5 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH12000WAD
AmericasRochester Electronics 1
AsiaFarnell Asia 32
EuropeFarnell 29
TI Lead Time*: 8 WeeksPTH12000WAH
AmericasArrow >1k
Avnet 622
Newark 292
AsiaFarnell Asia 258
WPI 67
EuropeAvnet-SILICA 323
Farnell 171
WorldwideDigiKey 118
Mouser Electronics 242
TI Lead Time*: 8 WeeksPTH12000WAS
AmericasArrow 83
Avnet 54
Newark 47
Rochester Electronics 22
AsiaFarnell Asia 47
EuropeCompel 49
WorldwideDigiKey 119
Mouser Electronics 13
TI Lead Time*: 8 WeeksPTH12000WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH12000WAZ
AmericasArrow >1k
Avnet 345
AsiaFarnell Asia 165
EuropeAvnet-SILICA 32
EBV Elektronik 19
Farnell 165
WorldwideDigiKey 196
Mouser Electronics 182
TI Lead Time*: 12 WeeksPTH12000WAZT
AmericasAvnet 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH12000WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12000WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12000WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12000WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12000WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH12000WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH12000W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12000L 0.8 to 1.8 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
REF5020 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here