PTH12010W Status: ACTIVE

1.2 to 5.5 V 12-A, 12-V Input Non-Isolated Wide-Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH12010L PTH12010WPTH12020W PTH12030W PTH12040W PTH12050W PTH12060L PTH12060W 
Vin(Min)(V)10.8  10.8  10.8  10.2  8  10.8  10.8  10.8  
Vin(Max)(V)13.2  13.2  13.2  13.8  14  13.2  13.2  13.2  
Vout(Min)(V)0.8  1.2  1.2  1.2  0.8  1.2  0.8  1.2  
Vout(Max)(V)1.8  5.5  5.5  5.5  5.5  5.5  1.8  5.5  
Iout(Max)(A)12  12  18  26  50  6  10  10  
Pin/Package10DIP MODULE  10DIP MODULE  10DIP MODULE  13DIP MODULE  20DIP MODULE  6DIP MODULE  10DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH12020W: 1.2 to 5.5 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module
  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH12050W: 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module
  • TPS71202: Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator

More Related Products

Product Information

Features

  • Up to 12-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • Efficiencies up to 94%
  • 200 W/in3 Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Prebias Startup
  • Undervoltage Lockout
  • Auto-Track Sequencing
  • Margin Up/Down Controls
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • Point of Load Alliance (POLA™) Compatible
  • APPLICATIONS
    • Complex Multivoltage, Multiprocessor Systems

Auto-Track, TMS320 are trademarks of Texas Instruments.

Description

The PTH12010 series of non-isolated power modules that are small in size but big on performance and flexibility. The high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 12 A of output current. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix devices have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single external resistor.

This series includes Auto-Track™ sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH12010WAHACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUH) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12010WASACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUJ) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12010WASTACTIVE 11.75 | 1kuDIP MODULE (EUJ) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH12010WAZACTIVE-40 to 8511.60 | 1kuDIP MODULE (EUJ) | 10 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12010WAZTACTIVE-40 to 8511.75 | 1kuDIP MODULE (EUJ) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH12010WAH
AmericasArrow 408
Avnet >1k
AsiaFarnell Asia 32
WPI 53
EuropeFarnell 30
WorldwideDigiKey 221
Mouser Electronics 23
TI Lead Time*: 8 WeeksPTH12010WAS
AmericasArrow 30
Avnet 4
Rochester Electronics 161
WorldwideDigiKey 62
Mouser Electronics 1
TI Lead Time*: 8 WeeksPTH12010WAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH12010WAZ
AmericasArrow 35
Avnet 207
Rochester Electronics >1k
AsiaFarnell Asia 2
WorldwideDigiKey 78
TI Lead Time*: 8 WeeksPTH12010WAZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH12010WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12010WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12010WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12010WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH12010WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH12010W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH12020W 1.2 to 5.5 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12050W 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12060W 1.2 to 5.5 V 10-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12030W 1.2 to 5.5 V 26-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T221W 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS71202 Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here