PTH12020L Status: ACTIVE

0.8 to 1.8 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH12020LPTH12020W 
Vin(Min)(V)10.8  10.8  
Vin(Max)(V)13.2  13.2  
Vout(Min)(V)0.8  1.2  
Vout(Max)(V)1.8  5.5  
Iout(Max)(A)18  18  
Pin/Package10DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans
  • PTH12040W: 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module
  • PTH08T220W: 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans
  • TPS2054B: Quad Current-Limited Power-Distribution Switches
  • TPS63001: 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16

More Related Products

Product Information

Features

  • Up to 18 A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 195 W/in3 Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temperature: -40°C to 85°C
  • Point-of-Load Alliance (POLA) Compatible
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex multi-voltage, multi-processor systems

Description

The PTH12020 series of non-isolatedpower modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18 A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH12020LAHACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol 
PTH12020LASACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol 
PTH12020LASTACTIVE-40 to 8515.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Purchase Samples
PTH12020LAZACTIVE-40 to 8515.00 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12020LAZTACTIVE-40 to 8515.15 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTH12020LAH
None Reported
View Distributors
TI Lead Time*: 8 WeeksPTH12020LAS
WorldwideDigiKey 58
TI Lead Time*: 8 WeeksPTH12020LAST
AmericasAvnet 200
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTH12020LAZ
AmericasAvnet 183
TI Lead Time*: 8 WeeksPTH12020LAZT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH12020LAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12020LAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12020LAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12020LAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH12020LAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH12020L Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12040W 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH12010L 0.8 to 1.8 V 12-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS2054B Quad Current-Limited Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCD7230 Digital Power Compatible Synchronous Buck Driver FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) CONTROL DRIVERS TI customers also evaluated this product.
TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS75818 Single Output LDO, 3.0A, Fixed(1.8V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here