PTH12020W Status: ACTIVE

1.2 to 5.5 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PTH12010L PTH12010W PTH12020L PTH12020WPTH12030W PTH12040W PTH12050W PTH12060W 
Vin(Min)(V)10.8  10.8  10.8  10.8  10.2  8  10.8  10.8  
Vin(Max)(V)13.2  13.2  13.2  13.2  13.8  14  13.2  13.2  
Vout(Min)(V)0.8  1.2  0.8  1.2  1.2  0.8  1.2  1.2  
Vout(Max)(V)1.8  5.5  1.8  5.5  5.5  5.5  5.5  5.5  
Iout(Max)(A)12  12  18  18  26  50  6  10  
Pin/Package10DIP MODULE  10DIP MODULE  10DIP MODULE  10DIP MODULE  13DIP MODULE  20DIP MODULE  6DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH12040W: 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module
  • PTH12010W: 1.2 to 5.5 V 12-A, 12-V Input Non-Isolated Wide-Adjust Module
  • PTH05000W: 6 A, 5-V Input Wide-Output Adjust Plug-in Power Module
  • TPS51120: Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power
  • TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

Product Information

Features

  • Up to 18 A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 195 W/in3 Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temperature: -40°C to 85°C
  • Point-of-Load Alliance (POLA) Compatible
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex multi-voltage, multi-processor systems

Description

The PTH12020 series of non-isolatedpower modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18 A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2 V to 5.5 V. The L-suffix parts have an adjustment range of 0.8 V to 1.8 V. The output voltage is set using a single resistor.

This series includes Auto-Track™ sequencing. Auto-Track sequencing simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A non-latching over-current trip and overtemperature shutdown feature protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors and bus drivers.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTH12020WADACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTH12020WAHACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUK) | 10 20 Download CAD Format for this Symbol 
PTH12020WASACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol 
PTH12020WASTACTIVE-40 to 8518.91 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Purchase Samples
PTH12020WAZACTIVE-40 to 8518.75 | 1kuDIP MODULE (EUL) | 10 20 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTH12020WAZTACTIVE-40 to 8518.90 | 1kuDIP MODULE (EUL) | 10 200 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTH12020WADAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 223
 Mouser Electronics 4
PTH12020WAHAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 524
 Avnet 72
 DigiKey 22
 Mouser Electronics 48
 AsiaWPI 56
PTH12020WASAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 40
 DigiKey 19
 Mouser Electronics 6
 Rochester Electronics 9
PTH12020WASTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 980
 DigiKey  Available
 Rochester Electronics 600
PTH12020WAZAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 116
 DigiKey 23
 EuropeFarnell 8
PTH12020WAZTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
 Rochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTH12020WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12020WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTH12020WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12020WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTH12020WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTH12020WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTH12020W Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTH12040W 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module   TI customers also evaluated this product.
PTH12010W 1.2 to 5.5 V 12-A, 12-V Input Non-Isolated Wide-Adjust Module   TI customers also evaluated this product.
PTH05000W 6 A, 5-V Input Wide-Output Adjust Plug-in Power Module   TI customers also evaluated this product.
TPS51120 Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73118 Single Output LDO, 150mA, Fixed(1.8V), Cap free, Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC28019 8-Pin Continuos Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here