|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTH12040W is a high-performance 50-A rated, non-isolated, power module, which uses the latest multiphase switched-mode topology. This provides a small, ready-to-use module, that can power the most densly populated multiprocessor systems. Operating from an input voltage range of 8 V to 14 V, the PTH12040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 5.5 V. The wide input voltage range makes the PTH12040W particularly suitable for advanced computing and server applications that utilize a loosely regulated 12-V intermediate distribution bus. The modules incorporate a comprehensive list of features. They include on/off inhibit and margin up/down controls. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTH12040WAD | ACTIVE | -40 to 85 | 35.00 | 1ku | DIP MODULE (EVF) | 20 | 12 | Purchase Samples | ||
| PTH12040WAH | ACTIVE | -40 to 85 | 35.00 | 1ku | DIP MODULE (EVF) | 20 | 12 | |||
| PTH12040WAS | ACTIVE | -40 to 85 | 35.00 | 1ku | DIP MODULE (EVG) | 20 | 12 | |||
| PTH12040WAZ | ACTIVE | -40 to 85 | 35.00 | 1ku | DIP MODULE (EVG) | 20 | 12 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTH12040WAD | |||
| Americas | Arrow | >1k | |
| Avnet | 4 | ||
| Worldwide | Mouser Electronics | 16 | |
| TI Lead Time*: 8 WeeksPTH12040WAH | |||
| Americas | Arrow | 321 | |
| Avnet | 4 | ||
| Rochester Electronics | 4 | ||
| Asia | WPI | 83 | |
| Europe | Avnet-SILICA | 12 | |
| Worldwide | DigiKey | 45 | |
| TI Lead Time*: 8 WeeksPTH12040WAS | |||
| Americas | Arrow | 97 | |
| Avnet | 394 | ||
| Worldwide | DigiKey | 27 | |
| Mouser Electronics | 7 | ||
| TI Lead Time*: 8 WeeksPTH12040WAZ | |||
| Americas | Arrow | 247 | |
| Rochester Electronics | 16 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTH12040WAD | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH12040WAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTH12040WAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTH12040WAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTH12040W 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH08T210W | 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTD08A020W | 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T250W | 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T255W | 40A, 8V to 14V Input, 3V to 5.25V Output, Non-Isolated, Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTV08040W | 50-A, 8-V to 14-V Input, Non-Isolated, Wide-Output Adjust, Vertical Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH12030W | 1.2 to 5.5 V 26-A, 12-V Input Non-Isolated Wide-Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTV12020W | 1.2 to 5.5 V 16-A, 12-V Input, Non-Isolated Wide-Adjust SIP Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTV08T250W | 50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH04040W | 60 A, 3.3/5-V Input Non-Isolated Wide-Output Adjust Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number