PTH12060L Status: ACTIVE

0.8 to 1.8V 10-A, 12-V Input Non-Isolated Wide-Adjust Module


      
         
Alert me about changes<br/>to this product

 PTH12010L PTH12010W PTH12020W PTH12030W PTH12040W PTH12050W PTH12060LPTH12060W 
Vin(Min)(V)10.8  10.8  10.8  10.2  8  10.8  10.8  10.8  
Vin(Max)(V)13.2  13.2  13.2  13.8  14  13.2  13.2  13.2  
Vout(Min)(V)0.8  1.2  1.2  1.2  0.8  1.2  0.8  1.2  
Vout(Max)(V)1.8  5.5  5.5  5.5  5.5  5.5  1.8  5.5  
Iout(Max)(A)12  12  18  26  50  6  10  10  
Pin/Package10DIP MODULE  10DIP MODULE  10DIP MODULE  13DIP MODULE  20DIP MODULE  6DIP MODULE  10DIP MODULE  10DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • Product Information

    Features

    • Up to 10-A Output Current
    • 12-V Input Voltage
    • Wide-Output Voltage Adjust
      (1.2 V to 5.5 V/(0.8 V to 1.8 V)
    • Efficiencies up to 95%
    • 225 W/in3 Power Density
    • Output Voltage Sense
    • Margin Up/Down Controls
    • Undervoltage Lockout
    • Auto-Track Sequencing
    • Pre-Bias Start-up Capability
      using On/Off Inhibit
    • Output Overcurrent Protection
      (Non-latching, Auto-Reset)
    • Operating Temperature: -40°C to 85°C
    • Safety Agency Approvals:
      UL/IEC/CSA C22.2 60950-1
    • Point-of-Load Alliance (POLA) Compatible
    • APPLICATIONS
      • Complex Digital

        Description

        The PTH12060 series is a non-isolatedpower module, and part of a new class of complete dc/dc converters from Texas Instruments. These modules are small in size, and are an alternative for applications requiring up to 10 A of load current.

        The small footprint, (1 inch × 0.62 inch) and industry leading features makes this module suitable for space conscious digital systems that incorporate multiple processors.

        This series of modules operate from a 12-V input bus voltage to provide step-down power conversion to a wide range of output voltages. The output voltage of the W-suffix device may be set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjust range using a single external resistor.

        This product includes Auto-Track™ Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system, by enabling modules to track each other, or any other external voltage, during power up and power down.

        Other features include an on/off inhibit and margin up/down controls. An output voltage sense ensures tight load regulation. Non-latching overcurrent trip protects against load faults.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
    PTH12060LAHACTIVE-40 to 8512.25 | 1kuDIP MODULE (EUW) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
    PTH12060LASACTIVE-40 to 8512.25 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
    PTH12060LASTACTIVE-40 to 8512.40 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PTH12060LAZACTIVE-40 to 8512.25 | 1kuDIP MODULE (EUY) | 10 36 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PTH12060LAZTACTIVE-40 to 8512.40 | 1kuDIP MODULE (EUY) | 10 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:28 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 WeeksPTH12060LAH
    AmericasArrow 69
    Avnet 564
    WorldwideDigiKey 50
    TI Lead Time*: 8 WeeksPTH12060LAS
    WorldwideDigiKey 58
    Mouser Electronics 36
    TI Lead Time*: 8 WeeksPTH12060LAST
    AmericasAvnet 250
    WorldwideDigiKey  Available
    TI Lead Time*: 8 WeeksPTH12060LAZ
    EuropeAvnet-SILICA 12
    TI Lead Time*: 8 WeeksPTH12060LAZT
    AmericasRochester Electronics 200
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    PTH12060LAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
    PTH12060LAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
    PTH12060LAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
    PTH12060LAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
    PTH12060LAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for PTH12060L Help

    Datasheet

    Application Notes

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here