PTN04050C Status: ACTIVE

12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter


      
         
Alert me about changes<br/>to this product

 PTN04050C
Vin(Min)(V)2.95  
Vin(Max)(V)5.5  
Vout(Min)(V)5  
Vout(Max)(V)15  
Iout(Max)(A)2.4  
Pin/Package4DIP MODULE  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PTR08060W: 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module
  • PTN78060W: 3-A, Wide-Input, Adjustable Switching Regulator Module
  • PTN78020W: 6-A Wide-Input Voltage Adjustable Switching Regulator
  • UC2577-ADJ: Simple Step-Up Voltage Regulator
  • TPS2061: Single 1A Current-Limited, Power-Distribution Switch
  • TPS62400: Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

More Related Products

Product Information

Features

  • Up to 12 W Output Power
  • Wide Input Voltage Range (2.95 V to 5.5 V)
  • Wide Output Voltage Adjust (5 V to 15 V)
  • High Efficiency (Up to 90%)
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • Telecommunications, Instrumentation, and General-Purpose Applications

Description

The PTN04050C is a 4-pin boost-voltage regulator product. In new designs it should be considered in place of the PT5040 series of positive step-up products. The PTN04050C is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating over a 2.95 V to 5.5 V input range, the PTN04050C provides high-efficiency, step-up voltage conversion for loads of up to 12 W. The output voltage is set using a single external resistor. The PTN04050C may be set to any value within the range, 5 V to 15 V. The output voltage of the PTN04050C can be as little as 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTN04050CADACTIVE-40 to 8510.00 | 1kuDIP MODULE (EUU) | 4 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN04050CAHACTIVE-40 to 8510.00 | 1kuDIP MODULE (EUU) | 4 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN04050CASACTIVE-40 to 8510.00 | 1kuDIP MODULE (EUV) | 4 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN04050CASTACTIVE-40 to 8510.15 | 1kuDIP MODULE (EUV) | 4 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTN04050CAZACTIVE-40 to 8510.00 | 1kuDIP MODULE (EUV) | 4 56 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN04050CAZTACTIVE-40 to 8510.15 | 1kuDIP MODULE (EUV) | 4 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTN04050CAD
AmericasArrow 47
AsiaFarnell Asia 15
WPI 84
EuropeFarnell 14
WorldwideDigiKey 126
Mouser Electronics 1
TI Lead Time*: 8 WeeksPTN04050CAH
AsiaWPI 58
EuropeAvnet-SILICA 112
WorldwideMouser Electronics 29
TI Lead Time*: 8 WeeksPTN04050CAS
AmericasAvnet 41
Rochester Electronics 19
AsiaWPI 96
WorldwideDigiKey 56
Mouser Electronics 53
TI Lead Time*: 8 WeeksPTN04050CAST
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTN04050CAZ
AmericasAvnet 77
AsiaFarnell Asia 24
WPI 110
EuropeAvnet-SILICA 13
Farnell 17
WorldwideMouser Electronics 35
TI Lead Time*: 8 WeeksPTN04050CAZT
WorldwideMouser Electronics 499
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTN04050CAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN04050CAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN04050CAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN04050CAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN04050CAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTN04050CAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTN04050C Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTR08060W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060W 3-A, Wide-Input, Adjustable Switching Regulator Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050A 6-W, 3.3/5-V Input, Wide Adjust Output Positive-to-Negative Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78000W 1.5-A, Wide-Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08T231W 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
UC2577-ADJ Simple Step-Up Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here