|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PTN78000 is a series of high-efficiency, step-down Integrated Switching Regulators (ISR), that represent the third generation in the evolution of the popular 78ST100 series of products. In new designs it should be considered in place of the 78ST100, PT78ST100, PT5100, and PT6100 series of single in-line pin (SIP) products. The PTN78000 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance. Operating from a wide-input voltage range, the PTN78000 provides high-efficiency, step-down voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor. The PTN78000W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78000H from 11.85 V to 22 V. The output voltage of the PTN78000W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78000H can be as little as 3 V lower than the input, alowing operation down to 15 V, with an output voltage of 12 V. The PTN78000 has undervoltage lockout and an integral on/off inhibit. The modules are suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-VDC power. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PTN78000HAH | ACTIVE | -40 to 85 | 10.00 | 1ku | DIP MODULE (EUS) | 5 | 56 | |||
| PTN78000HAS | ACTIVE | -40 to 85 | 10.00 | 1ku | DIP MODULE (EUT) | 5 | 49 | |||
| PTN78000HAST | ACTIVE | -40 to 85 | 10.00 | 1ku | DIP MODULE (EUT) | 5 | 250 | SMALL T&R | Purchase Samples | ||
| PTN78000HAZ | ACTIVE | -40 to 85 | 10.00 | 1ku | DIP MODULE (EUT) | 5 | 49 | |||
| PTN78000HAZT | ACTIVE | -40 to 85 | 10.15 | 1ku | DIP MODULE (EUT) | 5 | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:26 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPTN78000HAH | |||
| Americas | Arrow | >1k | |
| Avnet | 622 | ||
| Newark | 70 | ||
| Asia | Farnell Asia | 4 | |
| Europe | Avnet-SILICA | 58 | |
| Farnell | 4 | ||
| TI Lead Time*: 8 WeeksPTN78000HAS | |||
| Americas | Avnet | 39 | |
| Rochester Electronics | 133 | ||
| Worldwide | DigiKey | 57 | |
| TI Lead Time*: 8 WeeksPTN78000HAST | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksPTN78000HAZ | |||
| Americas | Arrow | 124 | |
| Asia | Farnell Asia | 82 | |
| Europe | Farnell | 79 | |
| Worldwide | DigiKey | 26 | |
| TI Lead Time*: 8 WeeksPTN78000HAZT | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PTN78000HAH | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PTN78000HAS | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTN78000HAST | TBD | Call TI | Level-1-235C-UNLIM/Level-3-260C-168HRS | View | View |
| PTN78000HAZ | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
| PTN78000HAZT | Pb-Free (RoHS) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PTN78000H 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTN78000W | 1.5-A, Wide-Input Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78060W | 3-A, Wide-Input, Adjustable Switching Regulator Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78060H | 3 A, Wide Input Non-Isolated, Wide Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78020W | 6-A Wide-Input Voltage Adjustable Switching Regulator | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78000A | 1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTN78020H | 6 A, Wide Input Non-Isolated, Wide Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number