PTN78060A Status: ACTIVE

3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module

      
         
Alert me about changes<br/>to this product

 PTN04050A PTN78000A PTN78020A PTN78060A
Vin(Min)(V)2.9  7  9  9  
Vin(Max)(V)7  29  29  29  
Vout(Min)(V)-15  -15  -15  -15  
Vout(Max)(V)-3.3  -3  -3  -3  
Iout(Max)(A)1  1.5  4  3  
Pin/Package5DIP MODULE  5DIP MODULE  7DIP MODULE  7DIP MODULE  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTN78020A: 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module
  • PTN78060W: 3-A, Wide-Input, Adjustable Switching Regulator Module
  • PTN78020W: 6-A Wide-Input Voltage Adjustable Switching Regulator
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • BQ24070: Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO

More Related Products

Product Information

Features

  • Up to 3-A OutputCurrent
  • Wide-Input Voltage
    (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 88%)
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

Description

The PTN78060A is a series of high-efficiency, buck-boost, integrated switching regulators (ISR), that represent the third generation in the evolution of the (PT)78NR100 series of products. In new designs, the PTN78060A series should also be considered in place of the PT6640 series of single in-line pin (SIP) products. In all cases, the PTN78060A has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 9 V to 29 V, the PTN78060A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The adjust range is -15 V to -3 V.

The PTN78060A is suited to a wide variety of general-purpose industrial applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTN78060AAHACTIVE-40 to 8513.75 | 1kuDIP MODULE (EUW) | 7 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78060AASACTIVE-40 to 8513.75 | 1kuDIP MODULE (EUY) | 7 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78060AASTACTIVE-40 to 8513.75 | 1kuDIP MODULE (EUY) | 7 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PTN78060AAZACTIVE-40 to 8513.75 | 1kuDIP MODULE (EUY) | 7 36 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTN78060AAZTACTIVE-40 to 8513.75 | 1kuDIP MODULE (EUY) | 7 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTN78060AAHAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 1
 Mouser Electronics 64
PTN78060AASAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 63
PTN78060AASTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
PTN78060AAZAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 44
 DigiKey 105
 Rochester Electronics 36
 EuropeFarnell 24
PTN78060AAZTAs of 10:56 AM GMT, 03 Jul 2009As of 10:56 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTN78060AAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN78060AAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78060AAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78060AAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTN78060AAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTN78060A Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTN78020A 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module   TI customers also evaluated this product.
PTN78060W 3-A, Wide-Input, Adjustable Switching Regulator Module   TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator   TI customers also evaluated this product.
PTN78060H 3 A, Wide Input Non-Isolated, Wide Output Adjust Module   TI customers also evaluated this product.
PTN78000A 1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module   TI customers also evaluated this product.
PTN78000W 1.5-A, Wide-Input Adjustable Switching Regulator   TI customers also evaluated this product.
PTN04050A 6-W, 3.3/5-V Input, Wide Adjust Output Positive-to-Negative Converter   TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UA7812 3 Pin 1.5A Fixed 12V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here