PTN78060W Status: ACTIVE

3-A, Wide-Input, Adjustable Switching Regulator Module


      
         
Alert me about changes<br/>to this product

 PTN78000H PTN78000W PTN78020H PTN78020W PTN78060H PTN78060W
Vin(Min)(V)15  7  15  7  15  7  
Vin(Max)(V)36  36  36  36  36  36  
Vout(Min)(V)11.85  2.5  11.85  2.5  11.85  2.5  
Vout(Max)(V)22  12.6  22  12.6  22  12.6  
Iout(Max)(A)1.5  1.5  6  6  3  3  
Pin/Package5DIP MODULE  5DIP MODULE  7DIP MODULE  7DIP MODULE  7DIP MODULE  7DIP MODULE  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTN78000W: 1.5-A, Wide-Input Adjustable Switching Regulator
  • PTN78020W: 6-A Wide-Input Voltage Adjustable Switching Regulator
  • PTN78060H: 3 A, Wide Input Non-Isolated, Wide Output Adjust Module

More Related Products

Product Information

Features

  • 3-A Output Current
  • Wide-Input Voltage (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust (2.5 V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 96%)
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

Description

The PTN78060 is a series of high-efficiency, step-down integrated switching regulators (ISR), that represent the third generation in the evolution of the popular (PT)78ST200, 78ST300, (PT)78HT200, and 78HT300 series of products. In new designs, the PTN78060 series may also be considered in place of the PT6200, PT6210, and PT6300 series of single in-line pin (SIP) products. In all cases, the PTN78060 has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78060 provides high-efficiency, step-down voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The PTN78060W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78060H from 11.85 V to 22 V. The output voltage of the PTN78060W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78060H can be as little as 3 V lower than the input, allowing operation down to 15 V, with an output voltage of 12 V.

The PTN78060 has undervoltage lockout, an integral on/off inhibit, and includes an output current limit and overtemperature protection. It is well suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-V DC power.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
PTN78060WADACTIVE-40 to 8511.00 | 1kuDIP MODULE (EUW) | 7 36 Purchase Samples
PTN78060WAHACTIVE-40 to 8511.00 | 1kuDIP MODULE (EUW) | 7 36 Download CAD Format for this Footprint
PTN78060WASACTIVE-40 to 8511.00 | 1kuDIP MODULE (EUY) | 7 36 Download CAD Format for this Footprint
PTN78060WASTACTIVE-40 to 8511.15 | 1kuDIP MODULE (EUY) | 7 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
PTN78060WAZACTIVE-40 to 8511.00 | 1kuDIP MODULE (EUY) | 7 36 
PTN78060WAZTACTIVE-40 to 8511.15 | 1kuDIP MODULE (EUY) | 7 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 05 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTN78060WAD
AmericasArrow 2
Avnet 340
AsiaFarnell Asia 132
EuropeFarnell 77
TI Lead Time*: 8 WeeksPTN78060WAH
AmericasArrow >1k
Avnet >1k
AsiaFarnell Asia 247
WPI 55
EuropeAvnet-SILICA >1k
EBV Elektronik 9
Spoerle 15
WorldwideMouser Electronics 135
TI Lead Time*: 8 WeeksPTN78060WAS
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 397
Mouser Electronics 78
TI Lead Time*: 8 WeeksPTN78060WAST
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPTN78060WAZ
AmericasArrow 125
AsiaFarnell Asia 200
EuropeAvnet-SILICA 60
EBV Elektronik 28
Farnell 74
WorldwideMouser Electronics 89
TI Lead Time*: 8 WeeksPTN78060WAZT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTN78060WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN78060WAH RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTN78060WAS  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78060WAST  TBD Call TI Level-1-235C-UNLIM/Level-3-260C-168HRSViewView
PTN78060WAZ RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
PTN78060WAZT RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTN78060W Help

Datasheet

Application Notes

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTN78000W 1.5-A, Wide-Input Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060H 3 A, Wide Input Non-Isolated, Wide Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78060A 3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020A 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78000A 1.5 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020H 6 A, Wide Input Non-Isolated, Wide Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here