PTQB425080 Status: ACTIVE

200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter


      
         
Alert me about changes<br/>to this product

 PTQB425080
VO(V)8  
Vin(Min)(V)36  
Vin(Max)(V)75  
Iout(Max)(A)25  
Pin/Package5DIP MODULE, 7DIP MODULE  
Vout(Min)(V)5.1  
Vout(Max)(V)10.5  
Approx. Price (US$) 45.00 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
PO(W)200  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PTEA404120: 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter
  • PTB78520W: 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter
  • OPT101: Monolithic Photodiode and Single-Supply Transimpedance Amplifier
  • UC39431: Precision Adjustable Shunt Regulator

Product Information

Features

  • 200-W Output
  • Input Voltage Range:36 V to 75 V
  • Meets 100 V, 100 ms Input Transient
  • 6:1 Input-to-Output DC Conversion Ratio: 36 V to 55 V Input
  • 10.5 V Output Voltage Limit: > 55 V Input
  • 93% Efficiency
  • 1500 VDC Isolation
  • On/Off Control
  • Overcurrent Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • SmartSync External Clock Drive (Optional)
  • AutoTrack™ Power-Up Sequencing (Optional)
  • Standard 1/4-Brick Bus Converter Footprint
  • UL Safety Agency Approval

Description

The PTQB425080 power module is single-output isolated DC/DC converter, housed in an industry standard quarter-brick package. The module is nominally rated up to 200 W with a maximum load current of 25 A. It delivers an output voltage of 1/6th the input voltage for an input voltage range of 36 V to 55 V, while limiting the output voltage to 10.5 V for an input voltage greater than 55 V.

The PTQB425080 operates from a standard 48-V telecom central office (CO) supply and occupies only 3.3 in2 of PCB area. The module offers OEMs a compact and flexible high-output power source in an industry standard footprint. It is suitable for distributed power applications in both telecom and computing environments that utilize an intermediate bus architecture (IBA), and may be used for powering downstream point-of-load (POL) devices such as the second generation PTH series of products (T2).

Features include a remote On/Off control with optional logic polarity, and an undervoltage lockout (UVLO). Protection features include output over-current protection (OCP) and over-temperature protection (OTP). To compliment T2-POL products, optional features include a SmartSync compatible clock drive and a AutoTrack™ power-up sequencing manager

The module is fully integrated for stand-alone operation, and require no additional components.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
PTQB425080N2ADACTIVE-40 to 8545.00 | 1kuDIP MODULE (EBY) | 5 9 Download CAD Format for this Symbol
PTQB425080N3ADACTIVE-40 to 8545.00 | 1kuDIP MODULE (EBY) | 7 9 Download CAD Format for this Symbol
PTQB425080P2ADACTIVE-40 to 8545.00 | 1kuDIP MODULE (EBY) | 5 9 Download CAD Format for this SymbolPurchase Samples
PTQB425080P3ADACTIVE-40 to 8545.00 | 1kuDIP MODULE (EBY) | 7 9 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:28 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPTQB425080N2AD
AmericasRochester Electronics 18
WorldwideDigiKey 227
Mouser Electronics 9
TI Lead Time*: 8 WeeksPTQB425080N3AD
AmericasRochester Electronics 4
WorldwideDigiKey 2
TI Lead Time*: 8 WeeksPTQB425080P2AD
None Reported
View Distributors
TI Lead Time*: 8 WeeksPTQB425080P3AD
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTQB425080N2AD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTQB425080N3AD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTQB425080P2AD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTQB425080P3AD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PTQB425080 Help

Datasheet

Part # Name Product Family Comments
TPS2390   Simple -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2391   Simple -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2392   Full Featured -48V Hot Swap Power Manager, Industrial Temp.   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2393   Full Featured -48V Hot Swap Power Manager, Industrial Temp.   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2393A   -48V Hot Swap with Insertion and Removal Detection Delay   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2398   -48V Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2399   Simple -48V Hot Swap Controller with Enable   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
TPS2350   Hot Swap Power Manager For Redundant -48V Supplies   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)      
Customers Who Evaluated This Product Also Evaluated...
PTEA404120 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-48V STANDARD PINOUT BRICK TI customers also evaluated this product.
PTB78520W 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
OPT101 Monolithic Photodiode and Single-Supply Transimpedance Amplifier OPTOELECTRONIC PRODUCTS-LIGHT TO VOLTAGE TI customers also evaluated this product.
UC39431 Precision Adjustable Shunt Regulator POWER SUPPLY SUPPORT-FEEDBACK SIGNAL GENERATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PTQB425080:

View All Tags

Other Support



Click Here