PTV08T250W Status:ACTIVE

50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 50-A 8-V to 14-V Input Non-isolated Wide-Output Adjust Vertical Power Module (Rev. C) (ptv08t250w.pdf, 823 KB)
    07 Jan 2008 Download

 PTH05T210W PTH08T210W PTH08T220W PTH08T221W PTH08T230W PTH08T231W PTH08T240F PTH08T240W PTH08T241W PTH08T250W PTH08T260W PTH08T261W PTV08T250W
Vin(Min)(V)4.5  5.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  4.5  8  
Vin(Max)(V)5.5  14  14  14  14  14  14  14  14  14  14  14  14  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.69  0.7  0.7  0.7  0.69  0.7  0.8  
Vout(Max)(V)3.6  3.6  5.5  5.5  5.5  5.5  2  5.5  5.5  3.6  5.5  5.5  3.6  
Iout(Max)(A)30  30  16  16  6  6  10  10  10  50  3  3  50  
Pin/Package14DIP MODULE  14DIP MODULE  11DIP MODULE  11DIP MODULE  10DIP MODULE  10DIP MODULE  11DIP MODULE  11DIP MODULE  11DIP MODULE  22DIP MODULE  10DIP MODULE  10DIP MODULE  21DIP MODULE  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTH08T250W: 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
  • PTH08T220W: 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans
  • PTH08T240W: 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans

More Related Products

Product Information

Features

  • 50-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Start Up Into Output Prebias
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals: (Pending)
    UL/IEC/CSA-C22.2 60950-1
  • Operating Temperature: –40°C to 85°C
  • TurboTrans™ Technology
  • Designed to meet ultra fast transient requirements up to 300A/µs
  • Multi-Phase, Switch-Mode Topology
  • AutoTrack™ Sequencing
  • APPLICATIONS
    • Advanced Computing and Server Applications

TurboTrans, AutoTrack, TMS320 are trademarks of Texas Instruments.

Description

The PTV08T250W is a high-performance 50-A rated, non-isolated, vertical power module which uses a multi-phase switched-mode topology. This provides a small, ready-to-use module that can power the most densely populated multiprocessor systems. The PTV08T250W is produced in a 21-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. The modules use double-sided surface mount construction to provide a compact design.

Operating from an input voltage range of 8 V to 14 V, the PTV08T250W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 3.6 V. The wide input voltage range makes the PTV08T250W suitable for advanced computing and server applications that use a loosely regulated 12-V intermediate distribution bus.

A new feature included in this 2nd generation of PTH and PTV modules is TurboTrans™ technology. TurboTrans allows the transient response of the regulator to be optimized externally, resulting in a reduction of output voltage deviation following a load transient and a reduction in required output capacitance. This feature also offers enhanced stability when used with ultra-low ESR output capacitors.

The PTV08T250W incorporates a comprehensive list of standard features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. A programmable undervoltage lockout allows the turn-on and turn-off voltage thresholds to be customized. AutoTrack™ sequencing is a popular feature which greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system by allowing the outputs to track a common voltage.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PTV08T250WADACTIVE-40 to 8536.00 | 1kuDIP MODULE (EAN) | 21 21 Download CAD Format for this Symbol Download CAD Format for this Footprint
PTV08T250WAHACTIVE-40 to 8536.00 | 1kuDIP MODULE (EAN) | 21 21 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PTV08T250WADAs of 8:38 AM GMT, 07 Sep 2008As of 8:38 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1325 | 10 Nov 12 Weeks AmericasDigiKey 242
 5155 | 11 Nov Mouser Electronics 53
 4009 | 18 Nov     
PTV08T250WAHAs of 8:38 AM GMT, 07 Sep 2008As of 8:38 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 289 | 27 Oct 8 Weeks AmericasDigiKey 34
 1325 | 3 Nov Mouser Electronics 40
 9164 | 10 Nov AsiaWPI 49
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PTV08T250WAD RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PTV08T250WAH  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 50-A 8-V to 14-V Input Non-isolated Wide-Output Adjust Vertical Power Module (Rev. C) (ptv08t250w.pdf, 823 KB)
    07 Jan 2008 Download

More Literature

  • Power Management Solutions for Xilinx and Altera FPGAs (slym065.pdf, 1970 KB)
    30 Jan 2007 Download

Tools & Software

NamePart #CompanySoftware/Tool Type
T2 Capacitance CalculatorT2-SW Texas Instruments Application Software 

 Alternative Products - Are similar to PTV08T250W
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
PTH08T250W50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTransTI customers also evaluated this product.
PTH08T220W16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTransTI customers also evaluated this product.
PTH08T240W10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTransTI customers also evaluated this product.
PTH08T210W30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTransTI customers also evaluated this product.
PTH12040W50-A, 8 to 14-V Input, Wide-Output Adjust Power ModuleTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support