|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The RC4580 is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current, all of which make the device ideally suited for audio electronics, such as audio preamplifiers and active filters, as well as industrial measurement equipment. When high output current is required, the RC4580 also can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580 also can be used in low-voltage applications. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| RC4580ID | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| RC4580IDE4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| RC4580IDG4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| RC4580IDR | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| RC4580IDRE4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| RC4580IDRG4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| RC4580IP | ACTIVE | -40 to 85 | 0.41 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| RC4580IPE4 | ACTIVE | -40 to 85 | 0.41 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| RC4580IPW | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| RC4580IPWE4 | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| RC4580IPWG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| RC4580IPWR | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |||
| RC4580IPWRE4 | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |||
| RC4580IPWRG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:35 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksRC4580ID | |||
| Americas | Newark | 468 | |
| Rochester Electronics | 75 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksRC4580IDE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksRC4580IDG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 991 | ||
| TI Lead Time*: 15 WeeksRC4580IDR | |||
| Worldwide | DigiKey | 10 | |
| TI Lead Time*: 15 WeeksRC4580IDRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksRC4580IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksRC4580IP | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 240 | |
| Worldwide | DigiKey | 1k | |
| Mouser Electronics | 642 | ||
| TI Lead Time*: 18 WeeksRC4580IPE4 | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksRC4580IPW | |||
| Asia | WPI | 54 | |
| TI Lead Time*: 18 WeeksRC4580IPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksRC4580IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksRC4580IPWR | |||
| Asia | WPI | 760 | |
| TI Lead Time*: 20 WeeksRC4580IPWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksRC4580IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| RC4580ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| RC4580IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| RC4580IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| RC4580IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for RC4580 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| RC4558 | Dual General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| OPA2134 | SoundPlus(TM) High Performance Audio Operational Amplifiers | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| SN74HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLC2543 | 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS54418 | 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| LM393 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| CD4013B | CMOS Dual D-Type Flip Flop | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number