|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny SOT23-3. The REF29xxs small size and low power consumption (50µA max) make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but is stable with any capacitive load. Unloaded, the REF29xx can be operated with supplies within 1mV of output voltage. All models are specified for the wide temperature range, 40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| REF2925AIDBZR | ACTIVE | -40 to 125 | 0.49 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REF2925AIDBZRG4 | ACTIVE | -40 to 125 | 0.49 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REF2925AIDBZT | ACTIVE | -40 to 125 | 0.55 | 1ku | SOT-23 (DBZ) | 3 | View | 250 | SMALL T&R | |||
| REF2925AIDBZTG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SOT-23 (DBZ) | 3 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| REF2925AIDBZR | As of 10:55 AM GMT, 03 Jul 2009 | As of 10:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| REF2925AIDBZRG4 | As of 10:55 AM GMT, 03 Jul 2009 | As of 10:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| REF2925AIDBZT | As of 10:55 AM GMT, 03 Jul 2009 | As of 10:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 500 | |||
| Avnet | 250 | |||||
| Mouser Electronics | >1k | |||||
| Newark | 648 | |||||
| Asia | WPI | 253 | ||||
| Europe | Avnet-SILICA | 5 | ||||
| Compel | 495 | |||||
| Spoerle | 250 | |||||
| REF2925AIDBZTG4 | As of 10:55 AM GMT, 03 Jul 2009 | As of 10:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Mouser Electronics | 585 | |||
| Europe | Farnell | 276 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REF2925AIDBZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF2925AIDBZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF2925AIDBZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF2925AIDBZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REF2925 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REF2920 | 2.048V 100ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | TI customers also evaluated this product. | |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS72301 | Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54612 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5420 | 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61042 | 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number