|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The REF30xx is a precision, low power, low voltage dropout voltage reference family available in a tiny SOT23-3. The REF30xx small size and low power consumption (50µA max) make it ideal for portable and battery-powered applications. The REF30xx does not require a load capacitor, but is stable with any capacitive load. Unloaded, the REF30xx can be operated with supplies within 1mV of output voltage. All models are specified for the wide temperature range, 40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| REF3033AIDBZR | ACTIVE | -40 to 125 | 0.60 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REF3033AIDBZRG4 | ACTIVE | -40 to 125 | 0.60 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REF3033AIDBZT | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBZ) | 3 | View | 250 | SMALL T&R | |||
| REF3033AIDBZTG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOT-23 (DBZ) | 3 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:34 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksREF3033AIDBZR | |||
| Asia | Farnell Asia | 348 | |
| TI Lead Time*: 20 WeeksREF3033AIDBZRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF3033AIDBZT | |||
| Asia | Farnell Asia | 39 | |
| TI Lead Time*: 20 WeeksREF3033AIDBZTG4 | |||
| Asia | Farnell Asia | 453 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REF3033AIDBZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF3033AIDBZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF3033AIDBZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REF3033AIDBZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REF3033 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF3040 | 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF3020 | 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS767D318 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS75733 | Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS54616 | 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS79328 | Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCC28019 | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

No Tags are Available for this Part Number