REF3040 Status: ACTIVE

4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF3012 REF3020 REF3025 REF3030 REF3033 REF3040
VO(V)1.25  2.048  2.5  3  3.3  4.096  
Initial Accuracy @ 25/deg C(%)0.2  0.2  0.2  0.2  0.2  0.2  
Temp Coeff(Max)(ppm/ degree C)50  50  50  50  50  50  
Temp Coeff(Typ)(ppm/ degree C)20  20  20  20  20  20  
Iq(Max)(uA)50  50  50   50  50  
VI(Min)(V)1.8  2.049  2.501  3.001  3.301  4.097  
VI(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Pin/Package3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF3140: 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
  • REF5040: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TL431A: Adjustable Precision Shunt Regulator

More Related Products

Product Information

Features

  • MicroSIZE PACKAGE: SOT23-3
  • LOW DROPOUT: 1mV
  • HIGH OUTPUT CURRENT: 25mA
  • HIGH ACCURACY: 0.2%
  • LOW IQ: 50µA max
  • EXCELLENT SPECIFIED DRIFT PERFORMANCE:
       50ppm/°C (max) from 0°C to +70°C
       75ppm/°C (max) from –40°C to +125°C
  • APPLICATIONS
    • PORTABLE, BATTERY-POWERED EQUIPMENT
    • DATA ACQUISITION SYSTEMS
    • MEDICAL EQUIPMENT
    • HAND-HELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The REF30xx is a precision, low power, low voltage dropout voltage reference family available in a tiny SOT23-3.

The REF30xx small size and low power consumption (50µA max) make it ideal for portable and battery-powered applications. The REF30xx does not require a load capacitor, but is stable with any capacitive load.

Unloaded, the REF30xx can be operated with supplies within 1mV of output voltage. All models are specified for the wide temperature range, –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3040AIDBZRACTIVE-40 to 1250.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3040AIDBZRG4ACTIVE-40 to 1250.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3040AIDBZTACTIVE-40 to 1250.65 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3040AIDBZTG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREF3040AIDBZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF3040AIDBZRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF3040AIDBZT
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 250
Farnell 706
TI Lead Time*: 20 WeeksREF3040AIDBZTG4
AmericasRochester Electronics 130
AsiaFarnell Asia 276
EuropeFarnell 209
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3040AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3040AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3040AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3040AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3040 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF3140 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5040 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF02 +5V Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here