REF3120 Status: ACTIVE

20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF3112 REF3120REF3125 REF3130 REF3133 REF3140 
VO(V)1.25  2.048  2.5  3  3.3  4.096  
Initial Accuracy @ 25/deg C(%)0.2  0.2  0.2  0.2  0.2  0.2  
Temp Coeff(Max)(ppm/ degree C)20  20  20  20  20  20  
Temp Coeff(Typ)(ppm/ degree C)10  10  10  10  10  10  
Iq(Max)(uA)100  100  100  100  100  100  
VI(Min)(V)1.8  2.0444  2.55  3.05  3.35  4.126  
VI(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Pin/Package3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  
Operating Temp Range(Celsius) -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF3112: 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
  • REF3020: 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference
  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators

More Related Products

Product Information

Features

  • MicroSIZE PACKAGE: SOT23-3
  • LOW DROPOUT: 5mV
  • HIGH OUTPUT CURRENT: ±10mA
  • HIGH ACCURACY: 0.2% max
  • LOW IQ: 115µA max
  • EXCELLENT SPECIFIED DRIFT PERFORMANCE:
       15ppm/°C (max) from 0°C to +70°C
       20ppm/°C (max) from –40°C to +125°C
  • APPLICATIONS
    • PORTABLE, BATTERY-POWERED EQUIPMENT
    • DATA ACQUISITION SYSTEMS
    • MEDICAL EQUIPMENT
    • HAND-HELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny SOT23-3 package.

The REF31xx’s small size and low power consumption (100µA typ) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink/source up to 10mA of output current.

Unloaded, the REF31xx can be operated on supplies down to 5mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3120AIDBZRACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3120AIDBZRG4ACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3120AIDBZTACTIVE-40 to 1251.25 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3120AIDBZTG4ACTIVE-40 to 1251.25 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREF3120AIDBZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF3120AIDBZRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF3120AIDBZT
AmericasNewark >1k
AsiaFarnell Asia 980
WPI 67
EuropeFarnell 916
WorldwideMouser Electronics 756
TI Lead Time*: 20 WeeksREF3120AIDBZTG4
WorldwideMouser Electronics 170
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3120AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3120AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3120AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3120AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3120 Help

Datasheet

Application Notes

View Application Notes for Series Voltage Reference

Solution Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF3112 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3125 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here